??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 3604
Bill of material
3604-2-H-PDM
ORDERNO
3604-2-H-PDM
COPYRIGHTED_BY
copyrighted by
ATS
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
2.83333333333333
DESCRIPTION
description
Acorn Terrazzo Quad-Lav - 4 Stations - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
H___HAND_OPERATION
h - hand operation
1
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
JH26___26__JUNIOR_RIM_HEIGHT
jh26 - 26" junior rim height
0
JH28___28__JUINOR_RIM_HEIGHT
jh28 - 28" juinor rim height
0
JH30___30__JUINOR_RIM_HEIGHT
jh30 - 30" juinor rim height
0
JH32___32__JUINOR_RIM_HEIGHT
jh32 - 32" juinor rim height
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
3604-2-H-PDM
OCT___OPTIONAL_TERRAZZO_COLORS__SPECIFY
oct - optional terrazzo colors, specify
0
PART_TYPE
part type
0
PBE___PUSHBUTTON_ELECTRONIC_METERING
pbe - pushbutton electronic metering
0
PDM___METERING_LIQUID_SOAP_DISPENSER
pdm - metering liquid soap dispenser
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SO___SENSOR_OPERATION
so - sensor operation
0
SO_BAT___SENSOR_OPERATION__BATTERY_
so-bat - sensor operation (battery)
0
ST___SINGLE_TEMPERATURE_VALVE
st - single temperature valve
0
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3604
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions