??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 3508ADA
Bill of material
3508-ADA
ORDERNO
3508-ADA
VAR3___ON_FLOOR__FLOOR_OUTLET
3 - on-floor, floor outlet
1
VAR3508_ADA___54__ISLAND_CIRCULAR__EIGHT_STATION__ADA_COMPLIANT
3508-ada - 54" island circular, eight station, ada compliant
1
ASSEMBLY_CODE
assembly code
D2010610
BO___BOTTOM_SUPPLY__VENT_OFF_DRAIN
bo - bottom supply; vent off-drain
0
BT___BOTTOM_SUPPLY__VENT_THRU_FIXTURE
bt - bottom supply; vent thru-fixture
0
COST
cost
0
CS___COMPACT_SPRAYHEAD___9__DIAMETER_X_4__HIGH__NOT_AVAILABLE_WITH__DP_OR__DV_
cs - compact sprayhead - 9" diameter x 4" high (not available with -dp or -dv)
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Circular Models - 8 Stations
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS
DP___METERING_POWDER_SOAP_DISPENSER___NOT_ADA_COMPLIANT_
dp - metering powder soap dispenser (not ada compliant)
0
DV___LIQUID_LOTION_SOAP_DISPENSER__NOT_ADA_COMPLIANT_
dv - liquid/lotion soap dispenser (not ada compliant)
0
EG___ENVIRO_GLAZE_COLOR__BOWL_AND_SPRAYHEAD__SPECIFY_
eg - enviro-glaze color, bowl and sprayhead (specify)
0
HB___HOSE_BIBB__L_OR_R___NOT_ADA_COMPLIANT_
hb - hose bibb (l or r) (not ada compliant)
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
JH31___31__JUNIOR_RIM_HEIGHT__NOT_ADA_COMPLIANT_ON___2_ON_FLOOR_UNITS_
jh31 - 31" junior rim height (not ada compliant on - 2 on-floor units)
0
MANUFACTURER
manufacturer
Acorn
MASSUNIT
massunit
1
MODEL
model
3508-ADA
PART_TYPE
part type
0
PCB___PIPE_COLUMN_BRACE__PIPE_BY_OTHERS__
pcb - pipe column brace (pipe by others.)
0
PDM___METERING_LIQUID_SOAP_DISPENSER__NOT_AVAILABLE_WITH__BT___PCB___SC___TM___TO___TS__OR__TT_
pdm - metering liquid soap dispenser (not available with -bt, -pcb, -sc, -tm, -to, -ts, or -tt)
1
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
26/06/2014
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SC___SUPPLY_COVER__CEILING_HEIGHT_______
sc - supply cover, ceiling height_______
0
SHARED
shared
1
SO___SENSOR_OPERATED__STANDARD_
so - sensor operated (standard)
0
SO_BAT__SENSOR_OPERATION__BATTERIES_NOT_INCLUDED_
so-bat- sensor operation (batteries not included)
0
SPX___16_GAGE_STAINLESS_STEEL_HOUSING
spx - 16 gage stainless steel housing
0
ST___SINGLE_TEMPERATURE_VALVE
st - single temperature valve
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
TM___C_OR_MULTI_FOLD_PAPER_TOWEL_DISPENSER__NOT_ADA_COMPLIANT__
tm - c or multi-fold paper towel dispenser (not ada compliant.)
0
TO___TOP_SUPPLY__VENT_OFF_DRAIN
to - top supply; vent off drain
0
TS___SINGLE_FOLD_PAPER_TOWEL_DISPENSER__NOT_ADA_COMPLIANT_
ts - single-fold paper towel dispenser (not ada compliant)
0
TT___TOP_SUPPLY__VENT_THRU_FIXTURE
tt - top supply; vent thru-fixture
0
URL
url
http://www.acorneng.com/uploads/fileLibrary/3506ADA.pdf
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VP___VINYLCLAD_HOUSING_COLOR__BLACK__GRAY__WHITE___NOT_AVAILABLE_WITH__ES_CONTOURED_BASE_UNITS__
vp - vinylclad housing color (black, gray, white) (not available with -es contoured base units.)
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3508ADA
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions