??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 3506
Bill of material
3506-3-H
ORDERNO
3506-3-H
AMPERAGE
amperage
0
BO___BOTTOM_SUPPLY__VENT_OFF_DRAIN
bo - bottom supply; vent off-drain
0
BT___BOTTOM_SUPPLY__VENT_THRU_FIXTURE
bt - bottom supply; vent thru-fixture
0
COST
cost
0
CS__COMPACT_SPRAYHEAD__9__DIAMETER_X_4__HIGH___NOT_AVAILABLE_WITH__DP_OR__DV_
cs- compact sprayhead- 9" diameter x 4" high ( not available with -dp or -dv)
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Semi-Circular Models - 6 or 8 Stations
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
DP__METERING_POWDER_SOAP_DISPENSER
dp- metering powder soap dispenser
0
DV__LIQUID__LOTION_SOAP_DISPENSER
dv- liquid/ lotion soap dispenser
0
EG___ENVIRO_GLAZE_COLOR__BOWL_AND_SPRAYHEAD__SPECIFY_
eg - enviro-glaze color, bowl and sprayhead (specify)
0
F___FOOT_OPERATION
f - foot operation
0
H__HAND_OPERATION
h- hand operation
1
HB__HOSE_BIBB__SPECIFY__LEFT_OR_RIGHT
hb- hose bibb, specify; left or right
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
JH31___31__JUNIOR_RIM_HEIGHT
jh31 - 31" junior rim height
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
3506-3-H
PART_TYPE
part type
0
PBE___PUSHBUTTON_ELECTRONIC_METERING
pbe - pushbutton electronic metering
0
PCB___PIPE_COLUMN_BRACE__PIPE_BY_OTHERS__
pcb - pipe column brace (pipe by others.)
0
PDM___METERING_LIQUID_SOAP_DISPENSER__NOT_AVAILABLE_WITH__BT___PCB___SC___TM___TO___TS__OR__TT_
pdm - metering liquid soap dispenser (not available with -bt, -pcb, -sc, -tm, -to, -ts, or -tt)
0
PHONE__
phone #
626-336-4561
REVISED_DATE
revised date
03/21/13
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SC___SUPPLY_VENT_COVER__SPECIFY_CEILING_HEIGHT______
sc - supply/vent cover, specify ceiling height _____
0
SHARED
shared
1
SO___SENSOR_OPERATION
so - sensor operation
0
SO_BAT__SENSOR_OPERATION__BATTERIES_NOT_INCLUDED_
so-bat- sensor operation (batteries not included)
0
SPX__16_GAGE_STAINLESS_STEEL_HOUSING
spx- 16 gage stainless steel housing
0
ST__SINGLE_TEMPERATURE_VALVE
st- single temperature valve
0
TM__C_OR_MULTI_FOLD_PAPER_TOWEL_DISPENSER
tm- c or multi-fold paper towel dispenser
0
TO___TOP_SUPPLY__VENT_OFF_DRAIN
to - top supply; vent off drain
0
TS__SINGLE_FOLD_PAPER_TOWEL_DISPENSER
ts- single-fold paper towel dispenser
0
TT___TOP_SUPPLY__VENT_THRU_FIXTURE
tt - top supply; vent thru-fixture
0
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VOLTAGE
voltage
0
VP__VINYLCLAD_HOUSING_COLOR__BLACK_OR_GRAY_OR_WHITE_
vp- vinylclad housing color (black or gray or white)
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3506
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions