??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
AcornVac
Description
Model 3423ES
Bill of material
Model 3423ES
ORDERNO
Model 3423ES
VAR1___OFF_FLOOR_WALL_OUTLET
1 - off-floor wall outlet
0
VAR2___ON_FLOOR__WALL_OUTLET
2 - on-floor, wall outlet
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CB___COLUMN_BRACED_TO_BACKSPLASH
cb - column braced to backsplash
0
COST
cost
0
CS___COMPACT_SPRAYHEAD___9__DIAMETER_X_4__HIGH__NOT_AVAILABLE_WITH__DP_OR__DV_
cs - compact sprayhead - 9" diameter x 4" high (not available with -dp or -dv)
0
CURRENT
current
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Semi-Circular Models - Two or Three Stations
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
DP___METERING_POWDER_SOAP_DISPENSER
dp - metering powder soap dispenser
0
DV___LIQUID___LOTION_SOAP_DISPENSER
dv - liquid / lotion soap dispenser
0
EG___ENVIRO_GLAZE_COLOR__BOWL_AND_SPRAYHEAD__SPECIFY_
eg - enviro-glaze color, bowl and sprayhead (specify)
0
FAMILY_NAME
family name
H___HAND_OPERATION
h - hand operation
1
HB___HOSE_BIBB__L_OR_R___NOT_ADA_COMPLIANT_
hb - hose bibb (l or r) (not ada compliant)
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
REVISED_DATE
revised date
06/10/13
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SO___SENSOR_OPERATION
so - sensor operation
0
SO_BAT__SENSOR_OPERATION__BATTERIES_NOT_INCLUDED_
so-bat- sensor operation (batteries not included)
0
SPX___16_GAGE_STAINLESS_STEEL_HOUSING__STANDARD_ON__ES_CONTOURED_BASE_UNITS__
spx - 16 gage stainless steel housing (standard on -es contoured base units.)
0
ST___SINGLE_TEMPERATURE_VALVE
st - single temperature valve
0
TM___C_OR_MULTI_FOLD_PAPER_TOWEL_DISPENSER
tm - c or multi-fold paper towel dispenser
0
TS___SINGLE_FOLD_PAPER_TOWEL_DISPENSER__NOT_ADA_COMPLIANT_
ts - single-fold paper towel dispenser (not ada compliant)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VOLTAGE
voltage
0
VP___VINYLCLAD_HOUSING_COLOR__BLACK__GRAY__WHITE___NOT_AVAILABLE_WITH__ES_CONTOURED_BASE_UNITS__
vp - vinylclad housing color (black, gray, white) (not available with -es contoured base units.)
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3423ES
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업