??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 3423ADAES
Bill of material
3423-ES-ADA-1
ORDERNO
3423-ES-ADA-1
VAR1___OFF_FLOOR__WALL_OUTLET__1_1_2__OD_TAIL_PIECE_PROVIDED_STANDARD_
1 - off-floor, wall outlet (1-1/2" od tail-piece provided standard)
1
VAR2___ON_FLOOR__WALL_OUTLET
2 - on-floor, wall outlet
0
VAR3423_ES_ADA___SEMI_CIRCULAR_WITH_CONTOURED_BASE__THREE_STATION
3423-es-ada - semi-circular with contoured base, three station
1
ASSEMBLY_CODE
assembly code
D2010810
CB___COLUMN_BRACED_TO_BACKSPLASH
cb - column braced to backsplash
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Wash-Ware® 3423ADA Series Semi-Circular Models - 3 or 4 Stations - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS
DP___METERING_POWDER_SOAP_DISPENSER
dp - metering powder soap dispenser
0
DV___LIQUID___LOTION_SOAP_DISPENSER
dv - liquid / lotion soap dispenser
0
EG___ENVIRO_GLAZE_COLOR__SPECIFY_
eg - enviro-glaze color, specify:
0
H___HAND_OPERATION
h - hand operation
0
HB___HOSE_BIBB__SPECIFY__LEFT_SIDE__RIGHT_SIDE__NOT_ADA_COMPLIANT__
hb - hose bibb, specify: left side, right side (not ada compliant.)
0
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
JH31___31__JUNIOR_RIM_HEIGHT__NOT_ADA_COMPLIANT_ON___2_ON_FLOOR_UNITS_
jh31 - 31" junior rim height (not ada compliant on - 2 on-floor units)
0
LBS___LESS_BACKSPLASH
lbs - less backsplash
0
MANUFACTURER
manufacturer
Acorn
MASSUNIT
massunit
1
MODEL
model
3423-ES-ADA-1
PART_TYPE
part type
0
PCB___PIPE_COLUMN_BRACE__PIPE_BY_OTHERS__
pcb - pipe column brace (pipe by others.)
0
PDM___METERING_LIQUID_SOAP_DISPENSER__NOT_AVAILABLE_WITH__PCB___TM__OR__TS__
pdm - metering liquid soap dispenser (not available with -pcb, -tm, or -ts.)
0
PHONE_
phone#
626-336-4561
PPZ___PROGRAMMABLE_PIEZO_PUSH_BUTTON_ELECTRONIC_METERING
ppz - programmable piezo push button electronic metering
0
REVISED_DATE
revised date
10/06/2014
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SO___SENSOR_OPERATION
so - sensor operation
0
SO_BAT__SENSOR_OPERATION__BATTERIES_NOT_INCLUDED_
so-bat- sensor operation (batteries not included)
0
SPX___16_GAGE_STAINLESS_STEEL_HOUSING__STANDARD_ON__ES_CONTOURED_BASE_UNITS__
spx - 16 gage stainless steel housing (standard on -es contoured base units.)
0
ST___SINGLE_TEMPERATURE_VALVE
st - single temperature valve
0
TM___C_OR_MULTI_FOLD_PAPER_TOWEL_DISPENSER__NOT_ADA_COMPLIANT__
tm - c or multi-fold paper towel dispenser (not ada compliant.)
0
TS___SINGLE_FOLD_PAPER_TOWEL_DISPENSER__NOT_ADA_COMPLIANT_
ts - single-fold paper towel dispenser (not ada compliant)
0
URL
url
http://www.acorneng.com/uploads/fileLibrary/342201.pdf
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VP___VINYLCLAD_HOUSING_COLOR__BLACK__STANDARD___GRAY__WHITE
vp - vinylclad housing color: black (standard), gray, white
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3423ADAES
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions