??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
AcornVac
Description
Model 2030
Bill of material
Model 2030
ORDERNO
Model 2030
VAR1___OFF_FLOOR_WALL_OUTLET
1 - off-floor wall outlet
1
VAR2030___DRINKING_FOUNTAIN__THREE_STATION__ADA_COMPLAINT
2030 - drinking fountain, three station, ada complaint
1
VAR3___AIR_CONTROL__SINGLE_TEMPERATURE
3 - air-control, single temperature
0
AB___ANGLE_BRACES
ab - angle braces
0
ASSEMBLY_CODE
assembly code
D2010810
BC___BUBBLER__CODE
bc - bubbler, code
0
BP___BUBBLER__PENAL
bp - bubbler, penal
0
BRS___BRASS_BODY_VALVE
brs - brass body valve
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34.750
DESCRIPTION
description
Drinking Fountain - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG___ENVIRO_GLAZE__SPECIFY_COLOR
eg - enviro-glaze, specify color
0
FAMILY_NAME
family name
FG___14_GAGE_HOUSING
fg - 14 gage housing
0
FP___FREEZE_RESISTANT_BOX
fp - freeze resistant box
0
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions