??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1736
Bill of material
1736
ORDERNO
1736
VAR3_M___AIR_CONTROL__SINGLE_TEMPERATURE__METERING
3-m - air-control, single temperature, metering
0
VAR4_M___AIR_CONTROL__H_C__METERING
4-m - air-control, h&c, metering
0
VAR8___ASSE_COMPLIANT_T_P_TEMPERATURE_PRESSURE_BALANCING_MIXING_VALVE_W__VANDAL_RESISTANT_REAR_MOUNTED_LEVER_HANDLE__CHASE_WALL_ONLY_
8 - asse compliant t/p temperature-pressure balancing mixing valve w/ vandal resistant rear mounted lever handle (chase wall only)
0
VAR8MV___ASSE_COMPLIANT_T_P_TEMPERATURE_PRESSURE_BALANCING_MIXING_VALVE_W__SINGLE_TEMP_METERING_VALVE___LEVER_HANDLE__CHASE_WALL_ONLY_
8mv - asse compliant t/p temperature-pressure balancing mixing valve w/ single-temp metering valve & lever handle (chase wall only)
0
VAR9___PUNCHED_FOR_VALVE_BY_OTHERS__SPECIFY_PUNCHING_
9 - punched for valve by others (specify punching)
0
AMPERAGE
amperage
0
ASSEMBLY_CODE
assembly code
D2010710
CHV___CLOSURE_HORIZONTAL___TF_
chv - closure horizontal (-tf)
0
CHV___CLOSURE_VERTICAL___L___R___C___AL___AR_
chv - closure vertical (-l, -r, -c, -al, -ar)
0
COST
cost
0
CSH___CONICAL_SHOWER_HEAD
csh - conical shower head
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
55.25
DESCRIPTION
description
Cabinet Shower
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG___ENVIRO_GLAZE__SPECIFY_COLOR
eg - enviro-glaze, specify color
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
evs1 - electronic valve system - single temp
0
EVS2___ELECTRONIC_VALVE_SYSTEM___HOT___COLD
evs2 - electronic valve system - hot & cold
0
EVSP1___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system w/ piezo pushbutton
0
EVSP2___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTONS
evsp2 - electronic valve system w/ piezo pushbuttons
0
F___FLOW_CONTROL__MUST_SPECIFY__1_4_GPM__1_6_GPM__2_0_GPM
f - flow control, must specify: 1.4 gpm, 1.6 gpm, 2.0 gpm
0
FG___14_GAGE_CABINET
fg - 14 gage cabinet
0
HAC___CLOSURE_HORIZONTAL_ANGLED___AL___AR___TSW_
hac - closure horizontal angled (-al, -ar, -tsw)
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
IC___INSIDE_CAULK_WASTE
ic - inside caulk waste
0
KD___KNOCK_DOWN_CABINET
kd - knock-down cabinet
0
LSD___LESS_SURFACE_MOUNTED_SOAP_DISH
lsd - less surface mounted soap dish
0
LVG___LESS_VENT_GRILLE
lvg - less vent grille
0
MA___MANIFOLDED_VALVE__2_
ma - manifolded valve (2)
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MD___MODESTY_DOOR__HINGED_LEFT__HINGED_RIGHT_
md - modesty door (hinged left, hinged right)
0
MODEL
model
1736
MT___METAL_TEMPLATE__ONLY_1_REQUIRED_PER_PROJECT_
mt - metal template (only 1 required per project)
0
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
MVC2___TIME_TROL___HOT___COLD
mvc2 - time-trol - hot & cold
0
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PBH___HEMISPHERICAL_PUSHBUTTON
pbh - hemispherical pushbutton
0
PHONE_
phone#
626-336-4561
PT___INTEGRAL_P_TRAP_WASTE
pt - integral p-trap waste
0
PYY___PENAL_LOCKABLE_UNIVERSAL_BALL_JOINT
pyy - penal lockable universal ball joint
0
PZZ___PENAL_LOCKABLE_UP_DOWN_JOINT
pzz - penal lockable up-down joint
0
RD___RECESSED_SOAP_DISH
rd - recessed soap dish
0
REVISED_DATE
revised date
23/09/12
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SR___SHOWER_RECEPTOR
sr - shower receptor
0
SRCH___SUICIDE_RESISTANT_CONICAL_HANDLE__WITH__8_T_P_VALVE_ONLY_
srch - suicide resistant conical handle (with -8 t/p valve only)
0
STC___SLOPING_TOP_CLOSURE
stc - sloping top closure
0
SW___WALL_SLEEVE
sw - wall sleeve
0
TA___THRESHOLD_ANCHORS
ta - threshold anchors
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF___120VAC_TO_24VAC_TRANSFORMER__MVC_OPTION_ONLY_
tf - 120vac to 24vac transformer (mvc option only)
0
TW1___THRU_WALL_WASTE_CONNECTION_WITH_P_TRAP___CLEANOUT
tw1 - thru-wall waste connection with p-trap & cleanout
0
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 1736
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업