??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1652LRB
Bill of material
1652LRB-1
ORDERNO
1652LRB-1
VAR03_M___AIR_CONTROL__SINGLE_TEMP__METERING
03-m - air-control, single temp, metering
0
VAR04_M___AIR_CONTROL__H_C__METERING
04-m - air-control, h&c, metering
0
VAR1___OFF_FLOOR__WALL_OUTLET
1 - off-floor, wall outlet
1
VAR9___PUNCHED_FOR_VALVE_BY_OTHERS__SPECIFY_PUNCHING_
9 - punched for valve by others (specify punching)
0
ASSEMBLY_CODE
assembly code
D2010310
BPH___HEMISPHERICAL_PENAL_BUBBLER
bph - hemispherical penal bubbler
0
CI___CYCLE_INTERRUPT_FOR_TIME_TROL_VALVES
ci - cycle interrupt for time-trol valves
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
18" Lavatory with Lavy Rectangular Bowl - ADA 2010 Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
DMB___DECK_MOUNTED_BUBBLER___COLD_WATER_ONLY__NOT_APPLICABLE_WITH__03_M_TEMPERED_SUPPPLY___BP___BUBBLER_PENAL__BC___BUBBLER_CODE
dmb - deck mounted bubbler ( cold water only) not applicable with -03-m tempered suppply, bp - bubbler penal, bc - bubbler code
0
DMS___DECK_MOUNTED_SPOUT
dms - deck mounted spout
0
EG___ENVIRO_GLAZE__SPECIFY_COLOR
eg - enviro-glaze, specify color
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
evs1 - electronic valve system - single temp
0
EVS2___ELECTRONIC_VALVE_SYSTEM___HOT___COLD
evs2 - electronic valve system - hot & cold
0
EVSP1___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system w/ piezo pushbutton
0
EVSP2___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTONS
evsp2 - electronic valve system w/ piezo pushbuttons
0
FMT___FIXTURE_MOUNTED_TRIM
fmt - fixture mounted trim
0
H1___SINGLE_HOLE_CENTERED
h1 - single hole centered
0
H24___TWO_HOLES_4__CENTERSET
h24 - two holes 4" centerset
0
H28___TWO_HOLES_8__CENTERSET__WILL_ELIMINATE_SOAP_DEPRESSION_
h28 - two holes 8" centerset (will eliminate soap depression)
0
H34___THREE_HOLES_4__CENTERSET
h34 - three holes 4" centerset
0
H38___THREE_HOLES_8__CENTERSET__WILL_ELIMINATE_SOAP_DEPRESSION_
h38 - three holes 8" centerset (will eliminate soap depression)
0
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
LW1___LAVY_THROUGH_WALL_EXTENSION_WITH_P_TRAP
lw1 - lavy through-wall extension with p-trap
0
LWE___LAVY_WASTE_EXTENSION__11__STANDARD__SPECIFY_LENGTH_BEYOND_FIXTURE
lwe - lavy waste extension (11" standard) specify length beyond fixture
0
MA___MANIFOLDED_VALVE__2_3_4_
ma - manifolded valve (2,3,4)
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
1652LRB-1
MT___METAL_TEMPLATE__ONLY_ONE_REQ_D_PER_PROJECT_
mt - metal template (only one req'd per project)
0
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
MVC1_BAT___TIME_TROL___SINGLE_TEMP___BATTERY_OPERATION
mvc1-bat - time-trol - single temp - battery operation
0
MVC2___TIME_TROL___HOT___COLD
mvc2 - time-trol - hot & cold
0
MVC2_BAT___TIME_TROL___HOT___COLD___BATTERY_OPERATION
mvc2-bat - time-trol - hot & cold - battery operation
0
OF___LAVATORY_OVERFLOW
of - lavatory overflow
0
OMNICLASS_NUMBER
omniclass number
23.45.05.14.14
OMNICLASS_TITLE
omniclass title
Sinks/Lavatories
PART_TYPE
part type
0
PBH___HEMISPHERICAL_PUSHBUTTON
pbh - hemispherical pushbutton
0
PBP___PUSHROD_ACTIVATED_PUSHBUTTON
pbp - pushrod activated pushbutton
0
PHONE__
phone #
626-336-4561
PPZ1___PROGRAMMABLE_PIEZO_PUSHBUTTON__SINGLE_TEMPERATURE_ONLY_
ppz1 - programmable piezo pushbutton (single temperature only)
0
PPZ2___PROGRAMMABLE_PIEZO_BUTTON__HOT_AND_COLD_
ppz2 - programmable piezo button (hot and cold)
0
REVISED_DATE
revised date
26/05/2014
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW___WALL_SLEEVE
sw - wall sleeve
0
TB___TOOTHBRUSH_HOLDER__LEFT_OR_RIGHT_
tb - toothbrush holder (left or right)
0
TF___TRANSFORMER__FOR_UP_TO_12_SOLENOIDS_
tf - transformer (for up to 12 solenoids)
0
TG___12_GAGE_CABINET
tg - 12 gage cabinet
0
TH___TOWEL_HOOK__LEFT_SIDE___SINGLE_OR_DOUBLE_RIGHT_SIDE__SINGLE_OR_DOUBLE
th - towel hook, left side - single or double right side, single or double
0
URL
url
http://www.acorneng.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 1652LRB
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions