??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1652FALRB
Bill of material
1652FALRB
ORDERNO
1652FALRB
VAR3_M___AIR_CONTROL__SINGLE_TEMP__METERING
3-m - air-control, single temp, metering
0
VAR4_M___AIR_CONTROL__H_C__METERING
4-m - air-control, h&c, metering
0
VAR9___PUNCHED_FOR_VALVE_BY_OTHERS__SPECIFY_PUNCHING_
9 - punched for valve by others (specify punching)
0
AMPERAGE
amperage
0
BPH___HEMISPHERICAL_PENAL_BUBBLER
bph - hemispherical penal bubbler
0
CI___CYCLE_INTERRUPT_FOR_TIME_TROL_VALVES
ci - cycle interrupt for time-trol valves
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
18" Lavatory with Rectangular Bowl - ADA Compliant - Front Access
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
DMB___DECK_MOUNTED_BUBBLER____BC_CODE_BUBBLER
dmb - deck mounted bubbler: - bc code bubbler
0
DMB___DECK_MOUNTED_BUBBLER____BP_PENAL_STYLE
dmb - deck mounted bubbler: - bp penal style
0
DMS___DECK_MOUNTED_SPOUT
dms - deck mounted spout
0
EG___ENVIRO_GLAZE__SPECIFY_COLOR
eg - enviro-glaze, specify color
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
evs1 - electronic valve system - single temp
0
EVS2___ELECTRONIC_VALVE_SYSTEM___HOT___COLD
evs2 - electronic valve system - hot & cold
0
EVSP1___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system w/ piezo pushbutton
0
EVSP2___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTONS
evsp2 - electronic valve system w/ piezo pushbuttons
0
FMT___FIXTURE_MOUNTED_TRIM
fmt - fixture mounted trim
0
H1___SINGLE_HOLE_CENTERED
h1 - single hole centered
0
H24___TWO_HOLES_4__CENTERSET
h24 - two holes 4" centerset
0
H28___TWO_HOLES_8__CENTERSET__WILL_ELIMINATE_SOAP_DEPRESSION_
h28 - two holes 8" centerset (will eliminate soap depression)
0
H34___THREE_HOLES_4__CENTERSET
h34 - three holes 4" centerset
0
H38___THREE_HOLES_8__CENTERSET__WILL_ELIMINATE_SOAP_DEPRESSION_
h38 - three holes 8" centerset (will eliminate soap depression)
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
LWE___LAVY_WASTE_EXTENSION
lwe - lavy waste extension
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
1652FALRB
MT___METAL_TEMPLATE__ONLY_ONE_REQ_D_PER_PROJECT_
mt - metal template (only one req'd per project)
0
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
MVC1_BAT___TIME_TROL___SINGLE_TEMP___BATTERY_OPERATION__BATTERIES_NOT_INCLUDED_
mvc1-bat - time-trol - single temp - battery operation (batteries not included)
0
MVC2___TIME_TROL___HOT___COLD
mvc2 - time-trol - hot & cold
0
MVC2_BAT___TIME_TROL___HOT___COLD___BATTERY_OPERATION__BATTERIES_NOT_INCLUDED_
mvc2-bat - time-trol - hot & cold - battery operation (batteries not included)
0
OF___LAVATORY_OVERFLOW
of - lavatory overflow
0
OMNICLASS_NUMBER
omniclass number
23.45.05.14.14
OMNICLASS_TITLE
omniclass title
Sinks/Lavatories
PART_TYPE
part type
0
PBH___HEMISPHERICAL_PUSHBUTTON
pbh - hemispherical pushbutton
0
PHONE__
phone #
626-336-4561
REVISED_DATE
revised date
26/06/12
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW___WALL_SLEEVE
sw - wall sleeve
0
TB___TOOTHBRUSH_HOLDER__LEFT_OR_RIGHT_
tb - toothbrush holder (left or right)
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF___TRANSFORMER
tf - transformer
0
TG___12_GAGE_CABINET
tg - 12 gage cabinet
0
TH___DOUBLE_TOWEL_HOOK_ON_LEFT_OR_RIGHT
th - double towel hook on left or right
0
TH___SINGLE_TOWEL_HOOK_ON_LEFT_OR_RIGHT
th - single towel hook on left or right
0
URL
url
http://www.acorneng.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 1652FALRB
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions