??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1652
Bill of material
1652-1
ORDERNO
1652-1
VAR3___AIR_CONTROL__SINGLE_TEMP
3 - air-control, single temp
0
VAR4___AIR_CONTROL__H_C
4 - air-control, h&c
0
VAR9___WITHOUT_VALVES
9 - without valves
0
ASSEMBLY_CODE
assembly code
D2010400
BC___BUBBLER__CODE
bc - bubbler, code
0
BP___BUBBLER__PENAL
bp - bubbler, penal
0
BPH___BUBBLER__PENAL_HEMISPHERICAL
bph - bubbler, penal hemispherical
0
BRS___BRASS_BODY_VALVE
brs - brass body valve
0
CI___CYCLE_INTERRUPT_FOR_TIME_TROL_VALVES
ci - cycle interrupt for time-trol valves
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
18" Lavatory - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
DMB___DECK_MOUNTED_BUBBLER___COLD_WATER_ONLY__NOT_APPLICABLE_WITH__03_M_TEMPERED_SUPPPLY
dmb - deck mounted bubbler ( cold water only) not applicable with -03-m tempered suppply
0
EG___ENVIRO_GLAZE_COLOR
eg - enviro-glaze color
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
evs1 - electronic valve system - single temp
0
EVS2___ELECTRONIC_VALVE_SYSTEM___HOT___COLD
evs2 - electronic valve system - hot & cold
0
EVSP1___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system w/ piezo pushbutton
0
EVSP2___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTONS
evsp2 - electronic valve system w/ piezo pushbuttons
0
FMT___FIXTURE_MOUNTED_TRIM
fmt - fixture mounted trim
0
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
LF___LAV_FILLER
lf - lav-filler
0
LW1___LAVY_THROUGH_WALL_EXTENSION_WITH_P_TRAP
lw1 - lavy through-wall extension with p-trap
0
LWE___LAVY_WASTE_EXTENSION__11__STANDARD__SPECIFY_LENGTH_BEYOND_FIXTURE
lwe - lavy waste extension (11" standard) specify length beyond fixture
0
MA___MANIFOLDED_AIR_CONTROL_VALVE__2__3__4_
ma - manifolded air control valve (2, 3, 4)
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
1652-1
MT___METAL_TEMPLATE__ONLY_1_REQD_PER_PROJECT_
mt - metal template (only 1 reqd per project)
0
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
MVC2___TIME_TROL___HOT___COLD
mvc2 - time-trol - hot & cold
0
MVC2_BAT___TIME_TROL___HOT___COLD___BATTERY_OPERATION
mvc2-bat - time-trol - hot & cold - battery operation
0
OF___LAVATORY_OVERFLOW
of - lavatory overflow
0
PART_TYPE
part type
0
PBH___HEMISPHERICAL_PUSHBUTTON
pbh - hemispherical pushbutton
0
PPZ1___PROGRAMMABLE_PIEZO_PUSHBUTTON__SINGLE_TEMPERATURE_ONLY_
ppz1 - programmable piezo pushbutton (single temperature only)
0
PPZ2___PROGRAMMABLE_PIEZO_BUTTON__HOT_AND_COLD_
ppz2 - programmable piezo button (hot and cold)
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW___WALL_SLEEVE
sw - wall sleeve
0
TB___TOOTHBRUSH_HOLDER__LEFT_OR_RIGHT_
tb - toothbrush holder (left or right)
0
TF___TRANSFORMER__FOR_UP_TO_12_SOLENOIDS_
tf - transformer (for up to 12 solenoids)
0
TG___12_GAGE_CABINET
tg - 12 gage cabinet
0
TH___TOWEL_HOOK__SINGLE__DOUBLE__LEFT__RIGHT_
th - towel hook (single, double, left, right)
0
TYPE_COMMENTS
type comments
Dura-Ware
URL
url
http://www.acorneng.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 1652
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions