??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
AcornVac
Description
Model 1449
Bill of material
Model 1449
ORDERNO
Model 1449
VAR_03_M___AIR_CONTROL__SINGLE_TEMP__METERING
-03-m - air-control, single temp, metering
0
VAR_04_M___AIR_CONTROL__H___C__METERING
-04-m - air-control, h & c, metering
0
VAR_1_28_GPF__HET__FLUSH_VALVE
-1.28 gpf (het) flush valve
0
VAR_1_6_GPF_FLUSH_VALVE
-1.6 gpf flush valve
0
VAR_2___ON_FLOOR__WALL_OUTLET
-2 - on-floor, wall outlet
1
VAR_3_5_GPF_FLUSH_VALVE
-3.5 gpf flush valve
0
VAR_9___PUNCHING_FOR_VALVE_BY_OTHERS__SPECIFY_PUNCHING_
-9 - punching for valve by others (specify punching)
0
VAR_BC___BUBBLER__CODE
-bc - bubbler, code
0
VAR_BP___BUBBLER__PENAL
-bp - bubbler, penal
0
VAR_BPH___BUBBLER__PENAL_HEMISPHERICAL
-bph - bubbler, penal hemispherical
0
VAR_BRS_BRASS_BODY_VALVE
-brs brass body valve
0
VAR_CI_CYCLE_INTERRUPT_FOR_TIME_TROL_VALVES
-ci cycle interrupt for time-trol valves
0
VAR_COH_CLEANOUT_HOOK_ASSEMBLY
-coh cleanout hook assembly
0
VAR_CW_COMBINED_LAVATORY_WASTE
-cw combined lavatory waste
0
VAR_DMB___DECK_MOUNTED_BUBBLER__IN_LIEU_OF_SPOUT__SPECIFY_BUBBLER_TYPE__BC__BP_OR_BPH_
-dmb - deck mounted bubbler (in lieu of spout, specify bubbler type- bc, bp or bph)
0
VAR_DMB_DECK_MOUNTED_DRINKING_BUBBLER__COLD_WATER_ONLY__NOT_APPLICABLE_WITH__03_M_TEMPERED_SUPPLY__SPECIFY_BUBBLER_TYPE__BC__BP_OR_BPH_
-dmb deck mounted drinking bubbler (cold water only) not applicable with -03-m tempered supply (specify bubbler type- bc, bp or bph)
0
VAR_DMS___DECK_MOUNTED_SPOUT
-dms - deck mounted spout
0
VAR_EG_ENVIRO_GLAZE__TOILET_EXTERIOR___INTERIOR__SPECIFY_COLOR_
-eg enviro-glaze, toilet exterior & interior (specify color)
0
VAR_EGE_ENVIRO_GLAZE__TOILET_EXTERIOR_ONLY__SPECIFY_COLOR_
-ege enviro-glaze, toilet exterior only (specify color)
0
VAR_EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
-evs1 - electronic valve system - single temp
0
VAR_EVS2___ELECTRONIC_VALVE_SYSTEM___HOT___COLD
-evs2 - electronic valve system - hot & cold
0
VAR_EVSFV___ELECTRONIC_FLUSH_VALVE
-evsfv - electronic flush valve
0
VAR_EVSP1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP_W__PIEZO_BUTTON
-evsp1 - electronic valve system - single temp w/ piezo button
0
VAR_EVSP2___ELECTRONIC_VALVE_SYSTEM___HOT___COLD_W__PIEZO_BUTTONS
-evsp2 - electronic valve system - hot & cold w/ piezo buttons
0
VAR_EVSPFV___ELECTRONIC_FLUSH_VALVE_W__PIEZO_PUSHBUTTON
-evspfv - electronic flush valve w/ piezo pushbutton
0
VAR_FMT_FIXTURE_MOUNTED_TRIM
-fmt fixture mounted trim
0
VAR_FT_FLOOD_TROL__MANUAL_RESET_
-ft flood-trol (manual reset)
0
VAR_FTA_FLOOD_TROL_AUTO_RESET
-fta flood-trol auto-reset
0
VAR_FTE_FLOOD_TROL_ELECTRONIC
-fte flood-trol electronic
0
VAR_FVBO___FLUSH_VALVE_BY_OTHERS
-fvbo - flush valve by others
0
VAR_FVH___FLUSH_VALVE__HYDRAULIC
-fvh - flush valve, hydraulic
0
VAR_FVT_FLUSH_VALVE_THRU_WALL_CONNECTOR
-fvt flush valve thru wall connector
0
VAR_GBC_GRAB_BAR_CLOSURE_PLATE
-gbc grab bar closure plate
0
VAR_GW_GASKET_TOILET_WASTE___WALL_OUTLET___STANDARD_WITH_FLOOR_OUTLET_
-gw gasket toilet waste, -wall outlet, (standard with floor outlet)
0
VAR_HET_HIGH_EFFICIENCY_TOILET_DESIGN
-het high efficiency toilet design
0
VAR_HPS_HIGH_POLISHED_SEAT
-hps high polished seat
0
VAR_LGB_LESS_GRAB_BAR
-lgb less grab bar
0
VAR_LO___LEFT_OFFSET
-lo - left offset
1
VAR_LPFV_LESS_PUNCHING_FOR_FLUSH_VALVE
-lpfv less punching for flush valve
0
VAR_MT_METAL_TEMPLATE__ONLY_1_REQUIRED_PER_PROJECT_
-mt metal template (only 1 required per project)
0
VAR_MVC1___TIME_TROL___SINGLE_TEMP
-mvc1 - time-trol - single temp
0
VAR_MVC1_BAT___TIME_TROL___SINGLE_TEMP__BATTERY_OPERATED__BATTERIES_NOT_INCLUDED_
-mvc1-bat - time-trol - single temp, battery operated (batteries not included)
0
VAR_MVC2___TIME_TROL___HOT___COLD
-mvc2 - time-trol - hot & cold
0
VAR_MVC2_BAT___TIME_TROL___HOT___COLD__BATTERY_OPERATED__BATTERY_NOT_INCLUDED_
-mvc2-bat - time-trol - hot & cold, battery operated (battery not included)
0
VAR_MVCFV___TIME_TROL_ELECTRONIC_FLUSH_VALVE
-mvcfv - time-trol electronic flush valve
0
VAR_OF_LAVATORY_OVERFLOW
-of lavatory overflow
0
VAR_PBH_HEMISPHERICAL_PUSHBUTTON
-pbh hemispherical pushbutton
0
VAR_PC_PINNED_CLEANOUT_PLUG__FOR_CO1_OPTIONS_ABOVE_
-pc pinned cleanout plug (for co1 options above)
0
VAR_PH_PAPER_HOLDER__NOT_ADA_COMPLIANT__OPPOSITE_TOILET_OFFSET_ORIENTATION_
-ph paper holder, not ada compliant (opposite toilet/offset orientation)
0
VAR_PPZ1___PROGRAMMABLE_PIEZO_BUTTON__SINGLE_TEMP_W__9VDC_TRANSFORMER
-ppz1 - programmable piezo button, single temp w/ 9vdc transformer
0
VAR_PPZ2___PROGRAMMABLE_PIEZO_BUTTONS__HOT___COLD_W__9VDC_TRANSFORMER
-ppz2 - programmable piezo buttons, hot & cold w/ 9vdc transformer
0
VAR_SW_WALL_SLEEVE
-sw wall sleeve
0
VAR_TAC_TOILET_SHIPPING_COVER
-tac toilet shipping cover
0
VAR_TB_TOOTHBRUSH_HOLDER_SINGLE_HOLE__INSTALLED_ON_LAVY_SIDE_OF_UNIT_
-tb toothbrush holder single hole (installed on lavy side of unit)
0
VAR_TF_TRANSFORMER__120VAC_TO_24VAC_FOR_MVC_TIME_TROL_OPTIONS
-tf transformer, 120vac to 24vac for mvc time-trol options
0
VAR_TG_12_GAGE_CABINET
-tg 12 gage cabinet
0
VAR_TH_TOWEL_HOOK_INSTALLED_ON_LAVY_SIDE_OF_UNIT__SPECIFY__SINGLE_OR_DOUBLE_
-th towel hook installed on lavy side of unit (specify, single or double)
0
VAR_TWE_TOILET_WASTE_EXTENSION___3__STANDARD___SPECIFY_LENGTH_BEYOND_FIXTURE_
-twe toilet waste extension, (3” standard), specify length beyond fixture.
0
VAR_VAC_ACORNVAC_SYSTEMS
-vac acornvac systems
0
ASSEMBLY_CODE
assembly code
D2010
CATEGORY
category
COST
cost
0
CREATION_DATE
creation date
06/08/2015
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
10
DEFAULT_ELEVATION
default elevation
33
DESCRIPTION
description
Acorn Penal-Ware ADA 2010 Compliant - Lav/Toilet Comby - Offset Toilet Bowl
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Allied Technical Services
FAMILY_NAME
family name
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Acorn Engineering Company
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
1449-LO-2
OMNICLASS_NUMBER
omniclass number
23.45.05.14.31
OMNICLASS_TITLE
omniclass title
Combination Toilets
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
10
NAME
name
Model 1449
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions