??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ASI Doors
Description
Model 130 & 135
Bill of material
Model 130 & 135
ORDERNO
Model 130 & 135
A
a
6
ADA_DOOR_HANDLE_HEIGHT
ada door handle height
3.333
ADDRESS
address
5848 North 95th Court, Milwaukee, WI 53225
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
C1020100
B
b
7
C
c
7.167
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
6.333
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
PRSW MNL PUSH-PULL
DESIGN_OPTION
design option
-1
DOOR_IS_EXISTING
door is existing
0
DOOR_SWING_2D
door swing 2d
0
FAMILY_NAME
family name
FIRE_RATING
fire rating
FLUSH_DOORS
flush doors
1
FRAME_DEPTH
frame depth
0.479
FRAME_HEIGHT___REPORTING
frame height - reporting
7.167
FRAME_IS_EXISTING
frame is existing
0
FRAME_MATERIAL
frame material
FRAME_OFFSET
frame offset
1
FRAME_WIDTH
frame width
0.219
FUNCTION
function
0
GLASS_MATERIAL
glass material
HEAD_HEIGHT
head height
0.167
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7
HINGE_SIDE
hinge side
0.172
HOST
host
1
KEYNOTE
keynote
KICKPLATE_PULL_SIDE
kickplate pull side
KICKPLATE_PUSH_SIDE
kickplate push side
LEGAL_DESCRIPTION
legal description
0
MANUFACTURER
manufacturer
ASI Doors, Inc.
MASSUNIT
massunit
1
MODEL
model
Clean Seal
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPERATION
operation
OPERATOR
operator
1
OPERATOR_HEIGHT
operator height
6.672
PANEL_MATERIAL
panel material
PANEL_ONE_WIDTH
panel one width
3
PANEL_TWO_WIDTH
panel two width
3
PHONE_NUMBER
phone number
1-800-558-7068
POWER_OPERATOR
power operator
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
6.333
ROUGH_WIDTH
rough width
7.167
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STOP
stop
0.052
SWING_ANGLE_2D
swing angle 2d
90
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.146
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.asidoors.com
VERSION
version
2016
VISION_GLASS
vision glass
1
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
6
NAME
name
Model 130 & 135
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions