??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 11-980 - Poignée tubulaire déportée avec interrupteur à droite - sans bouton - avec arrêt d'urgence - Pelliculé noir
Nomenclature
Emile Maurin 11-980-200
REF
Référence
L1
±0.2
mm
L2
17 mm
L3
27 mm
L4
51 mm
L5
68 mm
D1
30 mm
D2
M 8
H1
51 mm
H2
68 mm
H2MIN
min.
15 mm
INFOS
Informations
Information
INFOTEXTE
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions