??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 11-665 - Poignée étrier aluminium ouverte - Noir
Nomenclature
Emile Maurin 11-665-128
REF
Référence
11-665-128
L2
162 mm
L6
25 mm
L7
8 mm
L8
22 mm
H2
57 mm
H4
38 mm
H5
28 mm
H7
16 mm
D1
M 8 mm
INFOS
Informations
Информация
INFOTEXTE
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions