??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 11-161 - Poignée tubulaire inox, déportée
Nomenclature
Emile Maurin 11-1610-28-300
REF
Référence
D1
28 mm
D2
M8 mm
L1
mm
L2
14 mm
L3
25 mm
L4
50 mm
L5
66 mm
H1
50 mm
H2
66 mm
H3
15 mm
INFOS
Informazioni
INFOTEXTE
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions