Ghirri
Description
MO402sB5132Mbrake
Bill of material
FFDTD8F6K
ORDERNO
FFDTD8F6K
DESCRIPTION
description
Bevel helical gears with housing cast aluminium for sizes 10, 20 and 30, cast iron for size 40; all gears are manufactured in class 16NiCr4 carburized steel with ground involute profiles after heat treatment with the exception of hypoidal conical pairs with rodium-plated profiles.
MT2
mt2
200 Nm...1200 Nm
P1
p1
0,12 kW...15 kW
RT
rt
1:10...1:250
NAME
name
FFDTD8F6K
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업