??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Ghirri
Description
MO102sFUB580brake
Bill of material
OXFVXLSK4
ORDERNO
OXFVXLSK4
DESCRIPTION
description
Bevel helical gears with housing cast aluminium for sizes 10, 20 and 30, cast iron for size 40; all gears are manufactured in class 16NiCr4 carburized steel with ground involute profiles after heat treatment with the exception of hypoidal conical pairs with rodium-plated profiles.
MT2
mt2
200 Nm...1200 Nm
P1
p1
0,12 kW...15 kW
RT
rt
1:10...1:250
NAME
name
OXFVXLSK4
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions