??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Carrier
Description
MML4 Exposed Floor Console Unit
Bill of material
MML4 Exposed Floor Console Unit
ORDERNO
MML4 Exposed Floor Console Unit
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
54.4444444444444
ASSEMBLY_CODE
assembly code
D3030200
BODY_MATERIAL
body material
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
11
CLEARANCE_FRONT
clearance front
11
CLEARANCE_LEFT
clearance left
11
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
11
CLEARANCE_TOP
clearance top
11
CLEARANCE_ZONES
clearance zones
0
COMMUNICATION_CONDUIT_DIAMETER
communication conduit diameter
0.75
COMMUNICATION_CONDUIT_RADIUS
communication conduit radius
0.375
COMMUNICATION_KNOCKOUT_RADIUS
communication knockout radius
0.5
COMMUNICATION_Y_OFFSET
communication y offset
1.2
COMMUNICATION_Z_OFFSET
communication z offset
2.6
CONDUIT_Y_OFSET
conduit y ofset
7.5
CONDUIT_Z_OFFSET
conduit z offset
10.2
CONTROL_CONDUIT_DIAMETER
control conduit diameter
0.5
CONTROL_CONDUIT_RADIUS
control conduit radius
0.25
COOLING_CAPACITY
cooling capacity
7500
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Floor console exposed unit
DESIGN_OPTION
design option
-1
DRAIN_CONNECTION_MATERIAL
drain connection material
DRAIN_DIAMETER
drain diameter
0.75
DRAIN_RADIUS
drain radius
0.375
DRAIN_X_OFFSET
drain x offset
7
DRAIN_Y_OFFSET
drain y offset
5.1
DRAIN_Z_OFFSET
drain z offset
4.2
DX_CONNECTION_MATERIAL
dx connection material
DX_GAS_DIAMETER
dx gas diameter
0.375
DX_GAS_RADIUS
dx gas radius
0.1875
DX_GAS_X_OFFSET
dx gas x offset
4.3
DX_GAS_Y_OFFSET
dx gas y offset
5.9
DX_GAS_Z_OFFSET
dx gas z offset
6.4
DX_LIQUID_DIAMETER
dx liquid diameter
0.25
DX_LIQUID_RADIUS
dx liquid radius
0.125
DX_LIQUID_X_OFFSET
dx liquid x offset
5.4
DX_LIQUID_Y_OFFSET
dx liquid y offset
7.2
DX_LIQUID_Z_OFFSET
dx liquid z offset
7.8
FAMILY_NAME
family name
FREQUENCY
frequency
60
HEATING_CAPACITY
heating capacity
8500
HEIGHT
height
24.8
HIGHLIGHT_MATERIAL_1
highlight material 1
HIGHLIGHT_MATERIAL_2
highlight material 2
HOST
host
0
KEYNOTE
keynote
KNOCKOUT_BACK
knockout back
0
KNOCKOUT_BOTTOM
knockout bottom
0
KNOCKOUT_RIGHT
knockout right
1
LENGTH
length
37.4
LENGTH_1
length 1
0
LENGTH_10
length 10
0
LENGTH_2
length 2
0
LENGTH_3
length 3
0
LENGTH_4
length 4
0
LENGTH_5
length 5
0.05
LENGTH_6
length 6
0
LENGTH_7
length 7
0.1
LENGTH_8
length 8
0.15
LENGTH_9
length 9
-0.15
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Toshiba Carrier Corporation
MASSUNIT
massunit
1
MODEL
model
MML-AP0074H2UL
NUMBER_OF_POLES
number of poles
2
OFFSET
offset
0
OMNICLASS_NUMBER
omniclass number
23.75.10.21
OMNICLASS_TITLE
omniclass title
Heat Pumps
PART_TYPE
part type
0
PHASE
phase
1
POWER_CONDUIT_DIAMETER
power conduit diameter
0.5
POWER_CONDUIT_RADIUS
power conduit radius
0.25
POWER_CONSUMPTION
power consumption
49
POWER_FACTOR
power factor
0.9
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
208v - 7.5kBtu/h Cooling Capacity
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_NET_WEIGHT
unit net weight
81.6
URL
url
www.carrier.com
VISIBILITY_1
visibility 1
0
VISIBILITY_2
visibility 2
1
VISIBILITY_3
visibility 3
1
VOLTAGE
voltage
208
WIDTH
width
9.1
WORK_PLANE_BASED
work plane-based
0
NAME
name
MML4 Exposed Floor Console Unit
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions