??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Carrier
Description
MMD4 High-Static Duct
Bill of material
MMD4 High-Static Duct
ORDERNO
MMD4 High-Static Duct
AIR_FLOW
air flow
0
AIR_PRESSURE_DROP
air pressure drop
0
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
422.222222222222
ASSEMBLY_CODE
assembly code
D3030200
BODY_MATERIAL
body material
BOLT_1_OFFSET
bolt 1 offset
1
BOLT_2_OFFSET
bolt 2 offset
1
BOLT_3_OFFSET
bolt 3 offset
1
BOLT_4_OFFSET
bolt 4 offset
1
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
11.8
CLEARANCE_BOTTOM
clearance bottom
10
CLEARANCE_FRONT
clearance front
0
CLEARANCE_LEFT
clearance left
3.9
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
15.8
CLEARANCE_TOP
clearance top
2
CLEARANCE_ZONES
clearance zones
0
CONNECTION_MATERIAL
connection material
COOLING_CAPACITY
cooling capacity
30000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Air Conditioner (Multi Type) High Static Ducted
DESIGN_OPTION
design option
-1
DRAIN_BODY_RADIUS
drain body radius
0.625
DRAIN_FLOW
drain flow
0
DRAIN_RADIUS
drain radius
0.5
DRAIN_Y_OFFSET
drain y offset
4.3
DRAIN_Z_OFFSET
drain z offset
1.2
DROP_ROD_RADIUS
drop rod radius
0.188
DX_GAS_BODY_RADIUS
dx gas body radius
0.640625
DX_GAS_DIAMETER
dx gas diameter
0.625
DX_GAS_RADIUS
dx gas radius
0.3125
DX_GAS_Y_OFFSET
dx gas y offset
6.5
DX_GAS_Z_OFFSET
dx gas z offset
5.10000000000001
DX_LIQUID_BODY_RADIUS
dx liquid body radius
0.484375
DX_LIQUID_DIAMETER
dx liquid diameter
0.375
DX_LIQUID_RADIUS
dx liquid radius
0.1875
DX_LIQUID_Y_OFFSET
dx liquid y offset
2.4
DX_LIQUID_Z_OFFSET
dx liquid z offset
3.49999999999995
ELEC_BOX_LENGTH
elec box length
15.75
ELEC_BOX_Y_OFFSET
elec box y offset
9.344
FAMILY_NAME
family name
HANGING_BOLTS
hanging bolts
1
HANGING_HEIGHT
hanging height
4.99999999999998
HEATING_CAPACITY
heating capacity
34000
HEIGHT
height
15
HIGHLIGHT_MATERIAL_1
highlight material 1
HOST
host
0
KEYNOTE
keynote
LENGTH
length
33.5
LENGTH_1
length 1
0.2421875
LENGTH_10
length 10
0
LENGTH_11
length 11
0
LENGTH_12
length 12
0
LENGTH_13
length 13
0
LENGTH_14
length 14
0
LENGTH_15
length 15
2.6
LENGTH_16
length 16
2.6
LENGTH_17
length 17
2.7
LENGTH_18
length 18
2.7
LENGTH_2
length 2
0.419481054958087
LENGTH_3
length 3
0.3203125
LENGTH_4
length 4
0.554797524299406
LENGTH_5
length 5
13
LENGTH_6
length 6
16.75
LENGTH_7
length 7
0
LENGTH_8
length 8
0.8
LENGTH_9
length 9
0
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Toshiba Carrier Corporation
MASSUNIT
massunit
1
MODEL
model
MMD-AP0304H2UL
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PHASE
phase
1
POWER_CONSUMPTION
power consumption
380
POWER_FACTOR
power factor
0.9
RETURN_AIR_HEIGHT
return air height
12
RETURN_AIR_WIDTH
return air width
21
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SUPPLY_AIR_HEIGHT
supply air height
8
SUPPLY_AIR_WIDTH
supply air width
26.5
SUPPLY_AIR_X_OFFSET
supply air x offset
3.5
SUPPLY_AIR_Z_OFFSET
supply air z offset
6
TYPE_COMMENTS
type comments
Indoor unit.
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
64
URL
url
www.carrier.com
VISIBILITY_1
visibility 1
1
VISIBILITY_2
visibility 2
0
VISIBILITY_3
visibility 3
0
VISIBILITY_4
visibility 4
1
VOLTAGE
voltage
208
WIDTH
width
26
WORK_PLANE_BASED
work plane-based
0
NAME
name
MMD4 High-Static Duct
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions