??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Carrier
Description
MMD1 Outside Air Unit
Bill of material
MMD1 Outside Air Unit
ORDERNO
MMD1 Outside Air Unit
AIR_FLOW
air flow
0
AIR_PRESSURE_DROP
air pressure drop
0
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
387.5
ASSEMBLY_CODE
assembly code
D3030200
BODY_MATERIAL
body material
BOLT_1_OFFSET
bolt 1 offset
0.45
BOLT_2_OFFSET
bolt 2 offset
0.45
BOLT_3_OFFSET
bolt 3 offset
0.45
BOLT_4_OFFSET
bolt 4 offset
0.45
BOX_Y_OFFSET
box y offset
2
BRACKET_WIDTH
bracket width
2.5
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
11.8
CLEARANCE_BOTTOM
clearance bottom
3.9
CLEARANCE_FRONT
clearance front
0
CLEARANCE_LEFT
clearance left
3.9
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
15.8
CLEARANCE_TOP
clearance top
2
CLEARANCE_ZONES
clearance zones
0
CONNECTION_MATERIAL
connection material
COOLING_CAPACITY
cooling capacity
48000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Heat pump indoor unit connected to outside air
DESIGN_OPTION
design option
-1
DRAIN_BODY_RADIUS
drain body radius
0.625
DRAIN_FLOW
drain flow
0
DRAIN_RADIUS
drain radius
0.5
DRAIN_Y_OFFSET
drain y offset
33.3
DROP_ROD_RADIUS
drop rod radius
0.188
DX_GAS_BODY_RADIUS
dx gas body radius
0.5625
DX_GAS_DIAMETER
dx gas diameter
0.625
DX_GAS_RADIUS
dx gas radius
0.3125
DX_GAS_Y_OFFSET
dx gas y offset
27.5
DX_LIQUID_BODY_RADIUS
dx liquid body radius
0.4375
DX_LIQUID_DIAMETER
dx liquid diameter
0.375
DX_LIQUID_RADIUS
dx liquid radius
0.1875
DX_LIQUID_Y_OFFSET
dx liquid y offset
27.5
FAMILY_NAME
family name
HANGING_BOLTS
hanging bolts
1
HANGING_HEIGHT
hanging height
5
HEATING_CAPACITY
heating capacity
30000
HEIGHT
height
19.5
HIGHLIGHT_MATERIAL_1
highlight material 1
HOST
host
0
KEYNOTE
keynote
LENGTH
length
35.4
LENGTH_1
length 1
0.21875
LENGTH_10
length 10
0
LENGTH_11
length 11
0
LENGTH_12
length 12
0
LENGTH_13
length 13
0
LENGTH_14
length 14
0
LENGTH_15
length 15
0.45
LENGTH_16
length 16
0.45
LENGTH_17
length 17
0.45
LENGTH_18
length 18
0.45
LENGTH_19
length 19
0.6875
LENGTH_2
length 2
0.378886114155692
LENGTH_20
length 20
0.5625
LENGTH_21
length 21
0.1
LENGTH_3
length 3
0.28125
LENGTH_4
length 4
0.487139289628746
LENGTH_5
length 5
24.9
LENGTH_6
length 6
17.7
LENGTH_9
length 9
0
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Toshiba Carrier Corporation
MASSUNIT
massunit
1
MODEL
model
MMD-AP0481HF2UL
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PHASE
phase
1
POWER_CONSUMPTION
power consumption
310
POWER_FACTOR
power factor
0.8
RETURN_AIR_HEIGHT
return air height
15
RETURN_AIR_WIDTH
return air width
23
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RUNNING_CURRENT
running current
1.58
SHARED
shared
0
STARTING_CURRENT
starting current
3.9
SUPPLY_AIR_HEIGHT
supply air height
14
SUPPLY_AIR_WIDTH
supply air width
29
SUPPLY_AIR_Z_OFFSET
supply air z offset
3.5
TYPE_COMMENTS
type comments
208v-48kBtu/h Cooling Capacity
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_NET_WEIGHT
unit net weight
212
URL
url
www.carrier.com
VOLTAGE
voltage
208
WIDTH
width
49.8
WORK_PLANE_BASED
work plane-based
0
NAME
name
MMD1 Outside Air Unit
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions