??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Metlam Australia
Description
MLR112
Bill of material
MLR112
ORDERNO
MLR112
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BODY_MATERIAL
body material
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
90
DESCRIPTION
description
90° Ambulant Grab Rail
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
482
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Metlam
MANUFACTURER_DEPTH
manufacturer_depth
90
MANUFACTURER_HEIGHT
manufacturer_height
450
MANUFACTURER_HEIGHT_FROM_FFL
manufacturer_height from ffl
800
MANUFACTURER_SPEC_CODE
manufacturer_spec code
MLR112
MANUFACTURER_URL__PRODUCT_SPECIFIC
manufacturer_url__product specific
http://www.metlam.com.au/product/content/grab-rails/MLR112
MANUFACTURER_WIDTH
manufacturer_width
450
MASSUNIT
massunit
1
MODEL
model
MLR112
OMNICLASS_NUMBER
omniclass number
23.40.20.21.47
OMNICLASS_TITLE
omniclass title
Bath Grab Bars
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Grab Rails
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.metlam.com.au/
VERSION
version
2016
WIDTH
width
482
WORK_PLANE_BASED
work plane-based
0
NAME
name
MLR112
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions