??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Helmer Scientific
Description
MLR102_Countertop_Refrigerator
Bill of material
Standard
IDENT
Standard
VAR04_CSI
04 csi
04_x0020_CSI
VAR95_CSI
95 csi
95_x0020_CSI
ACCESS_PORTS
access ports
Rear access port
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
APPLICATION
application
Medication, vaccine, and other medical and scientific products
APPLICATION_ENVIRONMENT
application environment
Non-corrosive, non-flammable, non-explosive,10°C to 32°C (50°F to 90°F)
ASSEMBLY_CODE
assembly code
E1020800
BATTERY_BACK_UP
battery back-up
Battery back-up for monitoring and data logging (CR123A)
BUILDING_SUPPLY_RATING
building supply rating
15 amp dedicated ground circuit
CATEGORY
category
CERTIFICATION
certification
Certified to applicable UL and CSA standards by a NRTL. ISO 13485:2003 certified.
CLEARANCE_REQUIREMENTS
clearance requirements
Minimum of 3” (76mm) behind unit for clearance and feature access.
COLOR_AVAILABILITY
color availability
Blue
COMMUNICATION_PORTS
communication ports
USB Port
COMPRESSOR
compressor
1.3 HP Air-Cooled, R134A Non-CFC (100V) 1.3 HP Air-Cooled, R134A Non-CFC (115V) 0.5 HP Air-Cooled, R134A Non-CFC (230V)
CONTROLLER_TYPE
controller type
Microprocessor with menu-based input and display. Includes USB port for data retrieval
COOLING_SYSTEM
cooling system
AdvanceCore™ solid-state thermoelectric heat pump technology with forced-air circulation
COST
cost
0
COST_INFO
cost info
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Platelet Incubator_Countertop - i.Series
DESIGN_OPTION
design option
-1
DOOR
door
Solid, left-hinged
DOOR_AJAR_ALARM
door ajar alarm
Yes, 1 Min
ELECTRICAL_POWER
electrical power
115.000
ENERGY_REQUIREMENTS
energy requirements
0.62 kWh/24hrs @ 4°C
EVENT_AND_TEMPERATURE_LOG
event and temperature log
All Alarms, Download Via USB
EXTERIOR_AND_INTERIOR_FINISH
exterior and interior finish
Bacteria-resistant powder coating - exterior,Aluminum - interior
EXTERIOR_DIMENSIONS
exterior dimensions
20.5 x 23 x 22.1"(520mm x 584 mmx 561mm)
FAMILY_NAME
family name
GLASS_MATERIAL
glass material
HANDLE
handle
HEIGHT
height
1.917
HIGH_AND_LOW_ALARM_TEST
high and low alarm test
Manual
HIGH_AND_LOW_ALARMS
high and low alarms
Fully Adjustable
HOST
host
0
INDOOR_AND_OUTDOOR_USE
indoor and outdoor use
Indoor use only
INSTALL_TYPE
install type
Countertop
INSULATION
insulation
Foamed
INTERFACE_AND_DISPLAY
interface and display
Color LCD
INTERIOR_DIMENSIONS
interior dimensions
14.3 x 18.4 x 12.2" (363mmx 467mm x 309mm)
KEYNOTE
keynote
LENGTH
length
1.842
LEVELING_FEET
leveling feet
Yes
MANUFACTURER
manufacturer
Helmer, Inc.
MANUFACTURER_ADDRESS
manufacturer address
14400 Bergen Blvd, Noblesville, IN 46060
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
+1.317.773.9082
MANUFACTURER_PHONE
manufacturer phone
+1.317.773.9073
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
+1.800.743.5637
MASSUNIT
massunit
1
MAXIMUM_CURRENT
maximum current
0.750
MIN_AND_MAX_TEMPERATURE_DISPLAY
min and max temperature display
Yes, in °C/°F
MODEL
model
MLR102
NOISE_LEVEL
noise level
40dB
OMNICLASS_NUMBER
omniclass number
23.40.70.11.11.11.17
OMNICLASS_TITLE
omniclass title
Laboratory Incubators
OPERATING_TEMPERATURE_RANGE
operating temperature range
2° to 8°C
OPTIONS_AND_ACCESSORIES
options and accessories
Certificate of Calibration, Remote lock kits for automated dispensing systems, Extended warrant
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
POWER_FAILURE_ALERT
power failure alert
Yes
POWER_PLUG_AND_POWER_CORD_LENGTH
power plug and power cord length
NEMA 5-15 Hospital Grade Plug 6 ft (1.8 m)
PRODUCT_PAGE_URL
product page url
http://www.helmerinc.com/products/mlr102-countertop-lab-pharmacy-refrigerator.html
REFRIGERANT_CHARGE
refrigerant charge
R744 (CO2),non-flammable, zero ozone depleting,low toxicity
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECURITY
security
Lockable door, password protected calibration settings.
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
83 lb
SUBCATEGORY
subcategory
Incubator
TEMPERATURE_UNITS
temperature units
°C/°F
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIFORMITY
uniformity
+/-1.0°C
UNIT
unit
URL
url
http://www.helmerinc.com
VOLTAGE
voltage
0
VOLUME
volume
1.800
WARRANTY
warranty
2 years parts and labor
WEIGHT
weight
75
WIDTH
width
1.708
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions