??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Tramontina
Description
Mirror polishing stainless steel bowl 47x30 cm
Bill of material
Mirror polishing stainless steel bowl 47x30 cm
ORDERNO
Mirror polishing stainless steel bowl 47x30 cm
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
94022-203 CUBA RETANGULAR 47 X 30,5
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DADOS_DE_INSTALA__O
dados de instalação
DESCRIPTION
description
94022-203 CUBA RETANGULAR 47 X 30,5
DESENVOLVEDOR
desenvolvedor
Factory Cursos & Desenvolvimento
DESIGN_OPTION
design option
-1
DIAMETRO
diametro
40
DIMENS_ES__MM_
dimensões (mm)
500X335
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Tramontina
MASSUNIT
massunit
1
MODEL
model
94022-203
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SITE_DO_DESENVOLVEDOR
site do desenvolvedor
www.factorycursos.com.br
TRAMONTINA
tramontina
Tramontina TDC
TYPE_COMMENTS
type comments
Ler Manual de Instalação
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.tramontina.com.br
WORK_PLANE_BASED
work plane-based
0
NAME
name
Mirror polishing stainless steel bowl 47x30 cm
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions