??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Amptek
Description
MiniX2_50kV4W
Bill of material
1BWDFYTIU
ORDERNO
1BWDFYTIU
APPLICATIONS
applications
X-Ray Fluorescence (XRF) Portable and bench top instruments Online processing Teaching labs
APPROXIMATE_DOSE_RATE
approximate dose rate
Ag and Rh: 1 Sv/h (100 Rem/hr) @ 30 cm on axis, 50 kV and 80 µA Au and W: 2.2 Sv/h (220 Rem/hr) @ 30 cm on axis, 50 kV and 80 µA
CATHODE_TYPE
cathode type
Tungsten (W) filament
CONTINUOUS_OUTPUT_POWER
continuous output power
4 W or 10 W max at 100% duty cycle See Figure 2 below
CONTROL
control
USB, mini-USB connector (cable included)
COOLING
cooling
Air Cooled
FEATURES
features
4 or 10 W Output Power 10 to 50 kV or 35 to 70 kV 5 to 200 µA (See isopower curves) Ag, Rh, Au, or W Target (Ag not available in 70kV) USB Controlled
FOCAL_SPOT_SIZE
focal spot size
Approximately 2 mm
HIGH_VOLTAGE_STABILITY
high voltage stability
<0.1%
HUMIDITY
humidity
30 to 90% noncondensing
HV_POLARITY
hv polarity
Grounded anode
INPUT_VOLTAGE
input voltage
12 VDC (AC adapter included)
LEAKAGE_RADIATION_AT_5_CM_WITH_SAFETY_PLUG_INSTALLED
leakage radiation at 5 cm with safety plug installed
<5 µSv/h (0.5 mrem/h)
OPERATING_TEMPERATURE_RANGE
operating temperature range
-10 °C to +50 °C
OUTPUT_CONE_ANGLE
output cone angle
120°
OUTPUT_FLUX_STABILITY
output flux stability
<0.3% (temperature stabilized)
POWER_CONSUMPTION
power consumption
4 W tubes 9 W @ full power 10 W tubes 18 W @ full power
SAFETY_CONTROLS_AND_INDICATORS
safety controls and indicators
1) External Hardware Interlock 2) Flashing LED 3) Beeper
SETTLING_TIME
settling time
Typical <1 s
SOFTWARE
software
Mini-X2 Control software to control voltage and current. Mini-X2 API for custom programming applications.
STORAGE_TEMPERATURE_RANGE
storage temperature range
-25 °C to +60 °C
TARGET_MATERIAL
target material
Silver (Ag), Gold (Au), Rhodium (Rh), Tungsten (W)
TARGET_THICKNESS
target thickness
Ag and Rh = 0.75 µm (±0.1 µm) Au and W = 1.00 µm (±0.1 µm)
TUBE_CURRENT
tube current
5 µA min / 200 µA max
TUBE_VOLTAGE
tube voltage
10 to 50 kV
WARRANTY
warranty
One year or 2000 hours, whichever comes first
WEIGHT
weight
~400 grams
WINDOW_MATERIAL
window material
Beryllium (Be); window at ground
WINDOW_THICKNESS
window thickness
125 µm
NAME
name
1BWDFYTIU
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions