??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
MINIPAN® 352V
Bill of material
MINIPAN® 352V
ORDERNO
MINIPAN® 352V
AC_MEASURING
ac-measuring
10.00 V 1 MΩ max. 50 V 500.0 V 3 MΩ max. 600 V 20.00 mA Shunt 8 Ω max. 100 mA 1.00 A Shunt 150 mΩ max. 2 A 5.00 A Shunt 30 mΩ max. 7,5 A für 10 s
AMBIENT_TEMPERATURE_RANGE
ambient temperature range
IP 30
ANALOG_OUTPUT
analog output
DC 15-20 V max. 45 mA
ATTACHMENT
attachment
-20...+60 °C
DC_MEASURING
dc-measuring
± 10.00 V 1 MΩ max. ±50 V ± 500.0 V 3 MΩ max. ±600 V ± 20.00 mA Shunt 8 Ω max. ±100 mA ± 1.00 A Shunt 150 mΩ max. ±2 A ± 5.00 A Shunt 30 mΩ max. ±7,5 A für 10 s
DESIGN
design
90 x 70 x 58 mm
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
on 35 mm DIN rail according to EN 60 715 or with 2 screws M4 (option)
ERROR_AC__OF_FULLSCALE_
error ac (of fullscale)
500 Ω 0,2 % ± 0,5 Ω 30 kΩ 0,5 % ±2 Ω
ERROR_DC__OF_FULLSCALE_
error dc (of fullscale)
± 0,5 % ± 1 Digit ± 0,05 % K
ERROR_PT_100__OF_VALUE_
error pt 100 (of value)
V4
ERROR_RESISTANCE__OF_VALUE_
error resistance (of value)
± 0,2 % ± 0,5 K ± 0,04 °CK
FREQUENCY
frequency
(always connect 1 input only at the same time)
MEASURING_TIME_AC
measuring time ac
600 ms (3-Leiter + Thermoelemente) 300 ms (2-Leiter)
MEASURING_TIME_DC
measuring time dc
700 ms + 300 ms x Ø
MEASURING_TIME_TEMPERATURE___RESISTANCE
measuring time temperature + resistance
Typ 2, see general technical informations 2x1 change-over) contanct
MEASURING_RANGE_INPUT_RESISTANCE_OVERLOAD_CAPACITY
measuring-range input-resistance overload capacity
0...500 Ω 0... 30 kΩ
MESSURING_OF_RESISTANCE
messuring of resistance
-199,9 ... + 850,0 °C (= -328 ... +1563 °F)
POTENTIALLY_SEPARATED_FROM_SUPPLY_VOLTAGE
potentially separated from supply-voltage
± 300 mV 29 kΩ max. ±2,5 V
POWER_CONSUMPTION
power consumption
48...62 Hz
POWER_SUPPLY
power supply
ACDC 24-240 V
PROTECTION_HOUSING
protection housing
IP 20
PROTECTION_TERMINALS
protection terminals
approx. 190 g
RATED_SUPPLY_VOLTAGE_US
rated supply-voltage us
DC 20 - 297 V (0,85 x 24 V...1,35 x 220 V)
RELAY_OUTPUT
relay output
4-20 mA (insulated when externally supplied)
RESOLUTION
resolution
± 0,1 % ± 1 Digit ± 0,02 % K
SENSOR_INPUT
sensor-input
B, E, J, K, L, N, R, S, T
SUPPLY_VOLTAGE_FOR_LOOP_POWERED_MEASURING_TRANSDUCER_AND_ANALOG_OUTPUT
supply-voltage for loop-powered measuring transducer and analog output
-1999 +9999
TEMPERATURE_MEASURING
temperature-measuring
Pt 100, Pt 1000, KTY 83, KTY 84, 2- or 3-wire connection, line-resistance max. 3x 50 Ω
THERMOCOUPLES
thermocouples
300 ms x Ø
TOLERANCE_AC
tolerance ac
3 W, 10 VA
TOLERANCE_DC
tolerance dc
AC 20 - 264 V (0,85 x 24 V...1,1 x 240 V)
NAME
name
MINIPAN® 352V
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions