??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
MINIPAN® 350V
Bill of material
MINIPAN® 350V
ORDERNO
MINIPAN® 350V
AC_VOLTAGE_AND_CURRENT
ac voltage and current
± 0,5 % ± 1 Digit
AC_METER
ac-meter
150 mV 900 Ω max. 2,5 V
ACCURACY_PT_100__METER
accuracy pt 100- meter
± 0,3 % vom Messwert ± 0,5 K
DC_VOLTAGE_AND_CURRENT
dc voltage and current
± 0,1 % ± 1 Digit
DC_METER
dc-meter
± 300 mV 120 kΩ max. ±2,5 V
DIMENSIONS__WIDTH_X_HEIGHT_X_DEPTH_
dimensions (width x height x depth)
35 x 90 x 58 mm
FREQUENCY
frequency
(connect 1 input only)
HOUSING
housing
Design V2, switchgear mounting
MEASURING_RANGE_RESISTANCE_OF_INPUT_OVERLOAD_CAPACITY
measuring range resistance of input overload capacity
150 mV 900 Ω max. 2,5 V 10.00 V 100 kΩ max. 50 V 50.0 V 1 MΩ max. 60 V 500.0 V 3 MΩ max. 600 V 1.00 A Shunt 150 mΩ max. 2 A
MEASURING_TIME_ACDC
measuring time acdc
400 ms + delay of display
MEASURING_TIME_TEMPERATURE
measuring time temperature
400 ms + delay of display
MOUNTING_HEIGHT
mounting height
55 mm
POWER_CONSUMPTION
power consumption
48...62 Hz
POWER_SUPPLY
power supply
ACDC 24-240 V
PROTECTION_CLASS_HOUSING_PROTECTION_CLASS_TERMINAL
protection class housing protection class terminal
IP 30IP 20
PT_100__METER
pt 100- meter
- 199,9 ... + 850,0 °C (= -328 ... +1563 °F)
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
DC 20 - 297 V (0,85 x 24 V...1,35 x 220 V)
RESOLUTION_ACCURACY__OF_FULL_MEASURING_RANGE_
resolution accuracy (of full measuring range)
+9999 -1999
SENSOR_CONNECTION
sensor-connection
Pt 100, 2- or 3-wire
STRANDED_WIRE_WITH_INSULATED_FERRULES
stranded wire with insulated ferrules
1 x 0,14…1,0 mm2
TEMPERATURE_FACTOR
temperature factor
± 0,03 °C K
TOLERANCE_AC
tolerance ac
3 VA
TOLERANCE_DC
tolerance dc
AC 20 - 264 V (0,85 x 24 V...1,1 x 240 V)
WEIGHT
weight
approx. 120 g
WIRE_CONNECTION__ONE_WIRE
wire connection, one wire
each 1 x 0,5…1,5 mm2
WIRE_RESISTANCE_3_WIRE
wire-resistance 3-wire
max. 3 x 50 Ω
NAME
name
MINIPAN® 350V
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions