??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Ziehl
Description
MINIPAN® 300
Bill of material
MINIPAN® 300
ORDERNO
MINIPAN® 300
AC_VOLTAGE_AND_CURRENT
ac voltage and current
± 0,1 % ± 1 Digit
AC_METER
ac-meter
± 10.00 V 1 MΩ max. ±50 V + 500.0 V -199.9 V 3 MΩ max. ±600 V + 100.0 V -100.0 V 3 MΩ max. ±600 V + 20.00 mA -19.99 mA Shunt 15 Ω max. ±100 mA ± 1.00 A Shunt 150 mΩ max. ±2 A
AT_PT_100__METER
at pt 100- meter
± 0,02 % Kelvin
ATTACHMENT_MOUNTING
attachment mounting
36 x 72 x 79 mm
CONTAMINATION_LEVEL
contamination level
EN 50178 EN 61010-1 EN 61326-1 industrial applications
DC_VOLTAGE_AND_CURRENT
dc voltage and current
+9999 -1999
DC_METER
dc-meter
insulated from supply-voltage (connect 1 input only)
DIMENSIONS__H_X_W_X_D__MM
dimensions (h x w x d) mm
-20 °C ... +60 °C EN 60068-2-1 dry heat
FREQUENCY
frequency
48...62 Hz
MEASURING_CATEGORY
measuring category
± 0,03 °C K
MEASURING_RANGE_RESISTANCE_OF_INPUT_OVERLOAD_CAPACITY
measuring range resistance of input overload capacity
150 mV 900 Ω max. 2,5 V
MEASURING_TIME_ACDC
measuring time acdc
10.00 V 100 kΩ max. 50 V 50.0 V 1 MΩ max. 60 V 500.0 V 3 MΩ max. 600 V 1.00 A Shunt 150 mΩ max. 2 A
MEASURING_TIME_TEMPERATURE
measuring time temperature
max. 3 x 50 Ω
ON_TIME
on-time
CAT II 600 V DOUBLE INSULATION CAT III 300 V DOUBLE INSULATION
POWER_CONSUMPTION
power consumption
3 VA
PROTECTION_HOUSING
protection housing
1 x 0,5…1,5 mm2
PROTECTION_TERMINALS
protection terminals
1 x 0,14…1 mm2
PT_100__METER
pt 100- meter
Measuring time ACDC 400 ms + delay of display ddi5
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
2
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
ACDC 24-240 V
RESOLUTION_ERROR__OF_FULL_MEASURING_RANGE_
resolution error (of full measuring range)
400 ms + delay of display ddi5p
SENSOR_CONNECTION
sensor-connection
- 199,9 ... + 850,0 °C (= -328 ... +1563 °F)
STRANDED_WITH_INSULATED_FERRULES
stranded with insulated ferrules
Panel-mount housing
TEMPERATURE_FACTOR
temperature factor
± 0,3 % of value ± 0,5 K
TOLERANCE_AC
tolerance ac
AC 20 - 264 V (0,85 x 24 V...1,1 x 240 V)
TOLERANCE_DC
tolerance dc
DC 20 - 297 V (0,85 x 24 V...1,35 x 220 V)
VIBRATION_RESISTANCE_EN_60068_2_6
vibration resistance en 60068-2-6
100 %
WEIGHT
weight
Panel-mount, panel cut-out 33 +0,6 x 68+0,7 mm max. thickness of panel 8 mm
WIRE_CONNECTION_ONE_WIRE
wire connection one wire
2…25 Hz ±1,6 mm 25 ... 150 Hz 5 g
WIRE_RESISTANCE_3_WIRE
wire-resistance 3-wire
Pt 100, 2- or 3-wire
NAME
name
MINIPAN® 300
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions