??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bota Systems
Description
MiniONE_Pro
Bill of material
JP8JHYNRM
ORDERNO
JP8JHYNRM
ACCELERATION
acceleration
±2g, 4g, 8g, 16g
ACCURACY
accuracy
< 2.0 %
COMMUNICATION
communication
CANopen over EtherCAT
CROSSTALK___
crosstalk***
< 2.0 %
DRIFT_OVER_TIME
drift over time
< 0.5 N/h, < 3 mNm/h
GYROSCOPE
gyroscope
±250°/sec, ±500°/sec, ±1000°/sec, ±2000°/sec
IMU
imu
6 DoF IMU
INGRESS_PROTECTION
ingress protection
dustproof and water-resistant
NOISE_FREE_RESOLUTION__100_HZ__
noise free resolution (100 hz)*
35 mN, 21 mN, 0.4 mNm, 0.3 mNm
NON_LINEARITY
non-linearity
< 2.0 %
OPERATING_TEMPERATURE
operating temperature
0 – 55 Celsius
OVERLOAD
overload
100 N, 100 N, 2 Nm, 2 Nm
POWER_SUPPLY
power supply
9 – 48 V, 1.5W
RANGE
range
50 N, 50 N, 1 Nm, 1 Nm
SAMPLING_RATE
sampling rate
2000 Hz
SIGNAL_NOISE__
signal noise**
5.5 mN, 3.5 mN, 0.07 mNm, 0.04 mNm
SIZE__DXL_
size (dxl)
48 x 26.2 mm
WEIGHT
weight
~ 62g
NAME
name
JP8JHYNRM
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions