??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Electroswitch
Description
Miniature
Bill of material
PS
ORDERNO
ACTION
action
APPROVALS
approvals
UL Recognized CSA Certified
CONTACT_MATERIAL
contact material
Silver or Gold Plated Brass
CURRENT_AND_VOLTAGE
current and voltage
DIELECTRIC_STRENGTH_VAC
dielectric strength vac
1000
LIFE_CYCLES_UNDER_LOAD
life cycles under load
MAX_POLES
max poles
MOUNTING_OPTIONS
mounting options
OPERATING_TEMPS__C_
operating temps (c)
-30° to +85°
OPTIONAL_FEATURES
optional features
TERMINAL_OPTIONS
terminal options
NAME
name
SEALING
sealing
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions