??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Kelly Pneumatics
Description
Mini Proportional Valve
Bill of material
Mini Proportional Valve
ORDERNO
Mini Proportional Valve
ELECTRICAL_CONNECTION
electrical connection
Wire Leads or Terminal Spades
FILTRATION
filtration
40 Micron Recommended
FLOW_RANGE
flow range
0-500 milliliters of water per minute, 0-32 liters per minute of air
LEAK_RATE
leak rate
Bubble Tight Seal
MAXIMUM_HYSTERESIS
maximum hysteresis
2-10% of full current (varies with max flow)
OPERATING_TEMP_
operating temp.
-40° to 200°F (-40° to 93°C)
ORIFICE_SIZE
orifice size
.009, .013, .025, .040, or .060 inches
PORT_TYPES
port types
#10-32 Inline (Base Mount), 116 Manifold Mount,
PORTS
ports
See Dimensions Below
POWER
power
1.8 watts (max)
RESPONSE_TIME
response time
2 - 5 ms
SEAL_MATERIAL
seal material
Buna-N, Viton, or EPDM
TYPE_OF_OPERATION
type of operation
Direct solenoid
VALVE_FUNCTION
valve function
2-Way, Normally Closed
VOLTAGE_RANGE
voltage range
0-5, 0-10, and 0-20 VDC
WEIGHT
weight
0.15 lbs
WETTED_MATERIALS
wetted materials
Cold rolled stainless steel w electroless nickel plating, brass and 304 stainless steel.
WORKING_PRESSURE
working pressure
-14.7 to 100 psig (6.8 bar) (standard) 500 psig (custom)
NAME
name
Mini Proportional Valve
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions