??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
8devices
Description
Mini_Pini
Bill of material
H1OH4Y4WO
ORDERNO
H1OH4Y4WO
CHIPSET
chipset
Based on Qualcomm’s QCN9074/72
DATA_RATE
data rate
Up to 4.8Gbps
DESCRIPTION
description
Compact and powerful WiFi6 radio module Mini Pini is an 802.11ax Wi-Fi 6 radio module for ultra-high-speed enterprise connectivity. It is available in 2x2 and 4x4 MiMo configurations and comes in industrial or commercial temperature versions.
DUAL_BAND
dual-band
2.4 and 5GHz support
FORM_FACTOR
form factor
Standard mini PCIe
OFDMAS
ofdmas
Up to 4 download and upload
RADIO
radio
4x4 or 2x2 MU-MiMo
TEMPERATURE_RANGE
temperature range
Commercial and industrial
WIDTH_SUPPORT
width support
160MHz channel
NAME
name
H1OH4Y4WO
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions