??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ROBOT COUPE
Description
Mini MP 190 VV Combi
Bill of material
Mini MP 190 VV Combi
ORDERNO
Mini MP 190 VV Combi
ALWAYS_VERTICAL
always vertical
1
AMPS
amps
2.1 A
APPARENT_POWER
apparent power
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COLD_WATER_SUPPLY
cold water supply
0
COLD_WATER_SUPPLY_HEIGHT
cold water supply height
0
COST
cost
0
CSI_MASTER_FORMAT
csi master format
CSI_MASTERFORMAT
csi masterformat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEPTH_CLOCHE
depth cloche
78
DEPTH_ELECTRIQUE_CONNEXION_CLOCHE
depth electrique connexion cloche
39.017
DEPTH_ELECTRIQUE_CONNEXION_FOUET
depth electrique connexion fouet
43.500
DEPTH_FOUET
depth fouet
87
DESCRIPTION
description
MIXERS PLONGEANTS GAMME MINI
DESIGN_OPTION
design option
-1
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRICAL_REMARKS
electrical remarks
FAMILY_NAME
family name
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
0
FURNISHED_BY
furnished by
HEIGHT_CLOCHE
height cloche
480.000
HEIGHT_ELECTRIQUE_CONNEXION_CLOCHE
height electrique connexion cloche
470.000
HEIGHT_ELECTRIQUE_CONNEXION_FOUET
height electrique connexion fouet
540
HEIGHT_FOUET
height fouet
550
HOST
host
0
HP
hp
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
0
INSTALLED_BY
installed by
ITEM_NUMBER
item number
KEYNOTE
keynote
LOT
lot
MANUFACTURER
manufacturer
ROBOT COUPE
MASSUNIT
massunit
1
MASTERSPEC_
masterspec.
MODEL
model
MMP 190 Combi
NAFEM_SPEC_ID_NUMBER
nafem spec id number
OMNICLASS_NUMBER
omniclass number
23.40.40.14.14.11
OMNICLASS_NUMBER_AND_TITLE
omniclass number and title
OMNICLASS_TITLE
omniclass title
Food Mixers
PART_TYPE
part type
0
PHASE
phase
1
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SEISMIC_RATING
seismic rating
SERIAL_NUMBER
serial number
SHARED
shared
0
SMACNA_NO
smacna no
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
SPEEDS__RPM_
speeds (rpm)
2000 to 12500 (mixer) - 350 to 1560 (whisk)
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_MARK
type mark
TYPE_NAME
type name
URL
url
www.robot-coupe.com
URL_CUTSHEET
url cutsheet
URL_MANUFACTURER
url manufacturer
USED_WATER
used water
0
VOLTS
volts
120.000
WASTE_WATER_HEIGHT
waste water height
0
WATER
water
WATTS
watts
270
WEIGHT
weight
7 lbs
WIDTH_CLOCHE
width cloche
115
WIDTH_FOUET
width fouet
115
WORK_PLANE_BASED
work plane-based
0
NAME
name
Mini MP 190 VV Combi
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions