??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Brugman Radiatorenfabriek
Description
Mini
Bill of material
T22_1400_900_MM-L
ORDERNO
T22_1400_900_MM-L
ALWAYS_VERTICAL
always vertical
1
C01_DIAMETER
c01_diameter
30.000
C01_VOLUME_FLOW
c01_volume_flow
0
C02_DIAMETER
c02_diameter
30.000
C02_VOLUME_FLOW
c02_volume_flow
0
CLASSIFICATION
classification
0
CODE_ETIM
code_etim
EC011023
CODE_ETIM_URL
code_etim_url
https://prod.etim-international.com/Class/Details?classId=EC011023&classVersion=4
CON_1_CORNER_HOR
con 1_corner hor
90.000
CON_1_CORNER_VER
con 1_corner ver
0.000
CON_1_POS_X
con 1_pos x
815.000
CON_1_POS_Y
con 1_pos y
47.100
CON_1_POS_Z
con 1_pos z
121.800
CON_2_CORNER_HOR
con 2_corner hor
90.000
CON_2_CORNER_VER
con 2_corner ver
0.000
CON_2_POS_X
con 2_pos x
35.000
CON_2_POS_Y
con 2_pos y
47.100
CON_2_POS_Z
con 2_pos z
121.800
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DELTA_T
delta_t
10
DELTA_T_FACTOR
delta_t_factor
50
DESCRIPTION
description
Horizontal Piano Mini 2 T34
DESIGN_OPTION
design option
-1
FLOW_TEMPERATURE
flow temperature
75
HEATING_RELEASE
heating_release
10
HEIGHT
height
900
HEIGHT_01
height_01
890
HOST
host
0
MANUFACTURER
manufacturer
Vasco
MASSUNIT
massunit
1
MODEL
model
Horizontal Piano Mini 2
NUMBER_01
number_01
54
OFFSET
offset
320.500
OFFSET_01
offset 01
179.500
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
POWER
power
10
RETURN_TEMPERATURE
return temperature
65
ROOM_CALCULATION_POINT
room calculation point
0
ROOM_TEMPERATURE
room temperature
20
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
THICKNESS
thickness
188.000
URL
url
https://www.brugman.eu/nl/radiatoren/piano-mini
VERSION
version
2016
VISIBLE
visible
1
VISIBLE_01
visible 01
1
WEIGHT
weight
10
WIDTH
width
1400
WORK_PLANE_BASED
work plane-based
0
COLOUR_NAME
colour name
Traffic White
DISCLAIMER
disclaimer
Colours may differ from the colours shown on the screen. Please use the Vasco colour chart for the exact colours.
NOT_AVAILABLE
not available
N.v.t.
RAL_RGB_COLOUR
ral/rgb colour
9016
NAME
name
VERMOGEN
vermogen
10
NUMBER
number
34
DELTAT_FACTOR
deltat_factor
50
NOT_AVALABLE
not avalable
N.v.t.
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions