??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MIL-DTL-5015 Connector - Cinch Connectivity Solutions
Bill of material
MS3100A10SL-4P
PN
Part Number
MS3100A10SL-4P
TYPE
Type
SSS
Shell style Series
SC
Service Class
SS
Shell Size
CA
Contact Arrangement
NC
Number of Contact
2
CS
Contact Style
AP
Alternate Polarization
CT
Crimp Termination
N/A
MC
Modification Code
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions