??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Midmark
Description
Midmark 646
Bill of material
Midmark 646
ORDERNO
Midmark 646
ALWAYS_VERTICAL
always vertical
1
AMPS
amps
6
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
E1020810
BASE_ACCENT_MATERIAL
base accent material
BASE_BLACK_MATERIAL
base black material
BASE_MATERIAL
base material
BASE_RAILS
base rails
0
CASTERS
casters
0
CATEGORY
category
CONNECTOR_DESCRIPTION
connector description
Power Connector
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Midmark 646 Basic Power Podiatry Procedures Chair
DESIGN_OPTION
design option
-1
DISPOSABLE_TOUCH_CONTROL_COVERS
disposable touch control covers
0
FAMILY_NAME
family name
HEIGHT
height
21
HOST
host
0
KEYNOTE
keynote
LENGTH
length
80
MANUFACTURER
manufacturer
Midmark
MASSUNIT
massunit
1
METAL_FRAME_MATERIAL
metal frame material
MODEL
model
Midmark 646
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.70.11.14.11.14
OMNICLASS_TITLE
omniclass title
Examination and Treatment Equipment
PART_TYPE
part type
0
PATIENT_WEIGHT_CAPACITY
patient weight capacity
450
PLASTIC_PROTECTIVE_FOOT_COVER
plastic protective foot cover
0
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.midmark.com/en-us/MedicalProducts/PowerProceduresTables/Pages/Midmark646BasicPowerPodiatryProceduresChair.aspx#documentation
PRODUCT_PAGE_URL
product page url
http://www.midmark.com/en-us/MedicalProducts/PowerProceduresTables/Pages/Midmark646BasicPowerPodiatryProceduresChair.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SWING_ARM_INSTRUMENT_TRAY
swing arm instrument tray
0
SWING_ARM_PC_WORK_SHELF
swing arm pc work shelf
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERY_MATERIAL
upholstery material
URL
url
http://www.midmark.com
VISION_BLOCK_SCREEN
vision block screen
0
VOLTAGE
voltage
115.000
WEIGHT
weight
290
WIDTH
width
32
WORK_PLANE_BASED
work plane-based
0
NAME
name
Midmark 646
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions