??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
Midmark 641
Bill of material
Midmark 641
ORDERNO
Midmark 641
ALWAYS_VERTICAL
always vertical
1
AMPS
amps
8.500
APPARENT_LOAD
apparent load
0
ARTICULATING_ARMBOARD
articulating armboard
0
ASSEMBLY_CODE
assembly code
E1020810
BASE_ACCENT_MATERIAL
base accent material
BASE_BLACK_MATERIAL
base black material
BASE_MATERIAL
base material
BASE_RAILS
base rails
0
CALC_HEIGHT
calc_height
22.500
CATEGORY
category
CHAIR_ARMS
chair arms
0
CONNECTOR_DESCRIPTION
connector description
Power Connector
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Midmark 641 Barrier Free Power Procedures Chair
DESIGN_OPTION
design option
-1
DISPOSABLE_TOUCH_CONTROL_COVERS
disposable touch control covers
0
FAMILY_NAME
family name
FIXED_ARMBOARD
fixed armboard
0
FOOT_SECTION_COVERS
foot section covers
0
HEADREST_OPTION
headrest option
HEIGHT
height
22.500
HOST
host
0
IV_POLE
iv pole
0
KEYNOTE
keynote
LENGTH
length
80
MANUFACTURER
manufacturer
Midmark
MASSUNIT
massunit
1
MAX_HEIGHT
max_height
43.500
METAL_FRAME_MATERIAL
metal frame material
MIN_HEIGHT
min_height
22.500
MODEL
model
Midmark 641
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.70.11.14.11.14
OMNICLASS_TITLE
omniclass title
Examination and Treatment Equipment
PAPER_ROLL_HOLDER
paper roll holder
0
PART_TYPE
part type
0
PATIENT_WEIGHT_CAPACITY
patient weight capacity
450
PLASTIC_PROTECTIVE_FOOT_COVER
plastic protective foot cover
0
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.documark.com/Documents/ng/003-1709-00.pdf
PRODUCT_PAGE_URL
product page url
http://www.midmark.com/en-us/MedicalProducts/PowerProceduresTables/Pages/Midmark641PowerProceduresChair.aspx
RESTRAINT_STRAPS
restraint straps
0
RITTER_253_LED_EXAM_LIGHT
ritter 253 led exam light
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SINGLE_ARM_INSTRUMENT_TRAY
single arm instrument tray
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERY_MATERIAL
upholstery material
URL
url
http://www.midmark.com
VISION_BLOCK_SCREEN
vision block screen
0
VOLTAGE
voltage
115.000
WEIGHT
weight
440.000
WIDTH
width
32
WIRELESS_FOOT_CONTROL
wireless foot control
0
WORK_PLANE_BASED
work plane-based
0
WRIST_REST_SUPPORT
wrist rest support
0
NAME
name
Midmark 641
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions