??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
Midmark 640
Bill of material
Midmark 640
ORDERNO
Midmark 640
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
E1020810
BASE_LENGTH
base length
35.750
BASE_MATERIAL
base material
BASE_WIDTH
base width
15.750
CATEGORY
category
CONNECTOR_DESCRIPTION
connector description
Power Connector
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Midmark 640 Pediatric Examination Table
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
51.250
HOST
host
0
KEYNOTE
keynote
LENGTH
length
42
MANUFACTURER
manufacturer
Midmark
MASSUNIT
massunit
1
MODEL
model
Midmark 640
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.70.11.14.11.14
OMNICLASS_TITLE
omniclass title
Examination and Treatment Equipment
PART_TYPE
part type
0
PATIENT_WEIGHT_CAPACITY
patient weight capacity
40
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.midmark.com/en-us/MedicalProducts/ManualExaminationTables/Pages/Midmark640PediatricExaminationTable.aspx#documentation
PRODUCT_PAGE_URL
product page url
http://www.midmark.com/en-us/MedicalProducts/ManualExaminationTables/Pages/Midmark640PediatricExaminationTable.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERY_MATERIAL
upholstery material
URL
url
http://www.midmark.com
VOLTAGE
voltage
120.000
WATTS
watts
5
WEIGHT
weight
170
WIDTH
width
22.500
WORK_PLANE_BASED
work plane-based
0
WORKING_HEIGHT
working height
36
NAME
name
Midmark 640
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions