??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
Midmark 630
Bill of material
Midmark 630
ORDERNO
Midmark 630
ALWAYS_VERTICAL
always vertical
1
AMPS
amps
12
APPARENT_LOAD
apparent load
1380.000
ARTICULATING_ARMBOARD
articulating armboard
0
ARTICULATING_KNEE_CRUTCHES
articulating knee crutches
0
ASSEMBLY_CODE
assembly code
E1020810
BASE_RAILS
base rails
0
CALC_HEIGHT
calc_height
18
CASTER_OFFSET
caster offset
0
CASTERS
casters
0
CATEGORY
category
CLEARANCE_VISIBILITY
clearance visibility
0
CONNECTOR_DESCRIPTION
connector description
Power Connector
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
MIDMARK 630 HUMANFORM® PROCEDURES CHAIR
DESIGN_OPTION
design option
-1
DOUBLE_ARM_INSTRUMENT_TRAY
double arm instrument tray
0
FAMILY_NAME
family name
FIXED_ARMBOARD
fixed armboard
0
HAND_SURGERY_ARMBOARD
hand surgery armboard
0
HEADREST_OPTION
headrest option
HOST
host
0
IV_POLE
iv pole
0
KEYNOTE
keynote
LEG_LENGTH
leg length
37.340
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Midmark
MASSUNIT
massunit
1
MODEL
model
Midmark Human Form® 630
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.70.11.14.11.14
OMNICLASS_TITLE
omniclass title
Examination and Treatment Equipment
PAPER_ROLL_HOLDER
paper roll holder
1
PATIENT_WEIGHT_CAPACITY
patient weight capacity
650
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.midmark.com/technical-library/medical/power-tables/product/630-human-form-procedures-table-(-010-thru--013--020-thru--023)
PRODUCT_PAGE_URL
product page url
http://www.midmark.com/products/medical/power-procedures-chairs/product/midmark-630-humanform-procedures-chair
RITTER_253_LED_LIGHT
ritter 253 led light
0
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
18
SEAT_HEIGHT_CONSTRAINT
seat height constraint
Minimum seat height is 18“. Maximum seat height is 40“.
SEAT_WIDTH
seat width
32
SHARED
shared
0
SINGLE_ARM_INSTRUMENT_TRAY
single arm instrument tray
0
STANDARD_KNEE_CRUTCHES
standard knee crutches
0
STIRRUPS
stirrups
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERY_MATERIAL
upholstery material
URL
url
http://www.midmark.com
VISION_BLOCK_SCREEN
vision block screen
0
VOLTAGE
voltage
115.000
WEIGHT
weight
409
WORK_PLANE_BASED
work plane-based
0
NAME
name
Midmark 630
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions