??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
Midmark 627
Bill of material
Midmark 627
ORDERNO
Midmark 627
ALWAYS_VERTICAL
always vertical
1
AMPS
amps
11.500
APPARENT_LOAD
apparent load
1322.500
ARTICULATING_KNEE_CRUTCHES
articulating knee crutches
0
ASSEMBLY_CODE
assembly code
E1020810
ASSIST_ARMS
assist arms
0
CALC_HEIGHT
calc_height
18
CATEGORY
category
CLEARANCE_VISIBILITY
clearance visibility
0
CONNECTOR_DESCRIPTION
connector description
Power Connector
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Midmark 627 Barrier-Free Power Examination Table
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FOOT_CONTROL
foot control
0
HOST
host
0
KEYNOTE
keynote
LOCATION
location
This product is meant for the international market. Not meant for sale in the US.
MANUFACTURER
manufacturer
Midmark
MASSUNIT
massunit
1
MODEL
model
Midmark 627
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.70.11.14.11.14
OMNICLASS_TITLE
omniclass title
Examination and Treatment Equipment
PATIENT_SUPPORT_RAILS
patient support rails
0
PATIENT_SUPPORT_RAILS_PLUS
patient support rails plus
0
PATIENT_WEIGHT_CAPACITY
patient weight capacity
500
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.midmark.com/products/medical/barrier-free-examination-tables-chairs
PRODUCT_PAGE_URL
product page url
http://www.midmark.com/products/medical/barrier-free-examination-tables-chairs
RITTER_253_LED_LIGHT
ritter 253 led light
0
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
18
SEAT_HEIGHT_CONSTRAINT
seat height constraint
Minimum seat height is 18“. Maximum seat height is 37“.
SHARED
shared
0
STANDARD_KNEE_CRUTCHES
standard knee crutches
0
STIRRUPS
stirrups
0
SUPPLY_ASSISTANT
supply assistant
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERY_MATERIAL
upholstery material
URL
url
http://www.midmark.com
VOLTAGE
voltage
115.000
WEIGHT
weight
409
WORK_PLANE_BASED
work plane-based
0
NAME
name
Midmark 627
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions