??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
ATTEND Technology
Description
Micro USB
Bill of material
207A-BBA0-R
ORDERNO
CONTACT_RESISTANCE
contact resistance
CURRENT_RATING_PIN1_5
current rating pin1,5
CURRENT_RATING_PIN2_3_4
current rating pin2,3,4
DIELECTRIC_WITHSTANDING_VOLTAGE
dielectric withstanding voltage
DURABILITY
durability
INSULATION_RESISTANCE
insulation resistance
MATING_FORCE
mating force
OPERATING_TEMPERATURE_RANGE
operating temperature range
RECOMMENDED_IR_REFLOW_WAVE_SOLDERING__TEMPERATURE
recommended ir reflow(wave soldering) temperature
SOLDERED_TEMPERATURE
soldered temperature
STORAGE_TEMPERATURE_RANGE
storage temperature range
UNMATING_FORCE
unmating force
VOLTAGE_RATING
voltage rating
NAME
name
CURRENT_RATING
current rating
EXTRACTION_FORCE
extraction force
INSERTION_FORCE
insertion force
RECOMMENDED_IR_REFLOW_TEMPERATURE
recommended ir reflow temperature
RECOMMENDED_PCB_THICKNESS
recommended pcb thickness
CURRENT_RATING_OTHER
current rating other
CURRENT_RATING_POWER_PIN1_5_
current rating power(pin1,5)
CURRENT_RATING_SIGNAL_PIN1_2_3_4_5_
current rating signal(pin1,2,3,4,5)
WASTERPROOF_LEVEL
wasterproof level
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions