??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 43
HELP_VARIABLE
Company
AutomationDirect
Description
Micro (M12) Harsh Duty Food & Bev. QD Cables
Bill of material
7024-40021-3210500
ORDERNO
APPLICATION
application
Suitable for food and beverage applications, FDA compliant
BRAND
brand
Murrelektronik
CABLE_LENGTH
cable length
CABLE_TYPE
cable type
CONNECTION_1
connection 1
CONNECTION_2
connection 2
IP_RATING
ip rating
IP65, IP68 and IP69K
ITEM
item
Cable
JACKET_COLOR
jacket color
Ice blue
JACKET_MATERIAL
jacket material
Styrene-butadiene thermoplastic (TPE-S)
NUMBER_OF_POLES
number of poles
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions