Gaia Converter
Description
MGDD-80
Bill of material
MGDD-80
ORDERNO
MGDD-80
GENERAL_CHARACTERISTICS
general characteristics
Additional functions onoff, input current ripple reduction, adjustable undervoltage lockout, over temperature shut downExternal synchronization range 270 to 360 KHzGalvanic isolation inputoutput 1500 VdcNominal power up to 80 WProtections input undervoltage lockout, output current limitation, over temperatureSwitching frequency 330 KHzTrim adjustment 80 to 110 %RoHs
KEY_FEATURES
key features
Flexible isolated dual outputsNo load to full load operationNo optocoupler for high reliabilityPossible unbalanced power up to 10% 90%Soft startUltra wide input range 9-60 Vdc
NAME
name
MGDD-80
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업