??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
American Cylinder
Description
MFC Series - Magnetic Field Cylinders
Bill of material
1125DN-0.50-4
PN
Part No.
BORE
Bore Size
Inch
CYLB
Cylinder Body
ACT
Action Type
MOD
Mounting Style
STRS
Stroke Length Selection
STROKE
Stroke Length
Inch
RODE
Rod Extension
RPB
Pivot Style
POR
Port Orientation
BMP
Bumpers
FES
Seal Compound
LUB
Lubrication
QWS
Quad-X Wiperseal
RODT
Rod End
ACF
Foot Brackets
ACFF
Flange Mount
ACP
Pivot Bracket
ACR
Rod Clevis
ACN
Mounting Nut
ACTB
Trunnion Bracket
ACS
Sensing Switch
LEN
Length
Inch
LEN2
Length2
0.00 Inch
A
Inch
B
Inch
C
Inch
D
Inch
E
Inch
F
Inch
G
Inch
H
Inch
J
K
Inch
L
Inch
M
N
Inch
P
R
- Inch
S
- Inch
T
- Inch
U
-
V
0.00 Inch
W
0.00 Inch
X
Inch
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions