??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Banjo
Description
MEVXR200SL
Bill of material
37V8IADL2
ORDERNO
37V8IADL2
FAMILY
family
Manifold Flange Connections
SIZE
size
2 in
STYLE
style
3 Way
TYPE
type
Electric Valves
WEIGHT
weight
3.979 lbs
NAME
name
37V8IADL2
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions