??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Hylec-APL
Description
MetricNPT Adapters
Bill of material
M25NPT34
ORDERNO
ADDITIONAL_MATERIAL_DETAIL
additional material detail
Body - Brass CuZn39Pb3 nickel plated
BODY_MATERIAL
body material
Nickel Plated Brass
EXTERNAL_CONNECTING_THREAD_TYPE
external connecting thread type
HEIGHT__MM_
height (mm)
HOLE_DIAMETER__MM_
hole diameter (mm)
IP_RATING
ip rating
dependent on the combination with other components
MAX_TEMPERATURE_RATING__C
max temperature rating °c
200
PRODUCT_TYPE
product type
Standard
THREAD_LENGTH__MM_
thread length (mm)
THREAD_SIZE
thread size
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions