??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AGS
Description
Merlin LPG TFT
Bill of material
AGS Merlin LPG TFT Gas Detector
ORDERNO
AGS Merlin LPG TFT Gas Detector
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEFAULT_HEIGHT
default height
4.000
DESCRIPTION
description
The TFT range of AGS detectors work in combination with the AGS Merlin range of Gas Detection panels and Utility Controllers. Semi conductor type sensor for industrial and commercial indoor applications. Compact, modern, digital design makes the units aesthetically pleasing and easy to install. The LPG sensor should be mounted in accordance with certain considerations. Do not position next to burners, heaters or ovens where temperatures above the room ambient may be experienced. It is, if possible, better to mount the sensors on the opposite wall. This is, of course, dependant on the size of the protected area. LPG is heavier than air and will therefore drop, meaning the Gas sensor should be mounted 10 inches from the floor of the protected area. The LPG detectors at detection will go into alarm at 10% of the low explosion level. This will trigger isolation of the power supply to the solenoid and as such isolation of the gas supply. This can then be rectified by resolving the leak, allowing the sensor head to clear and resetting the attached Merlin panel.
DESIGN_OPTION
design option
-1
HOST
host
0
LOAD
load
120.000
MANUFACTURER
manufacturer
American Gas Saftey, LLC.
MASSUNIT
massunit
1
MODEL
model
AGS Merlin LPG TFT Gas Detector
OMNICLASS_NUMBER
omniclass number
23.80.30.11.17
OMNICLASS_TITLE
omniclass title
Distribution Boards and Control Panels
PART_TYPE
part type
17
PRODUCT_INFORMATION
product information
https://americangassafety.com/product/merlin-lpg-tft-gas-detector/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUBFEED_LUGS
subfeed lugs
0
TYPE_COMMENTS
type comments
The TFT range of AGS detectors work in combination with the AGS Merlin range of Gas Detection panels and Utility Controllers. Semi conductor type sensor for industrial and commercial indoor applications. Compact, modern, digital design makes the units aesthetically pleasing and easy to install. The LPG sensor should be mounted in accordance with certain considerations. Do not position next to burners, heaters or ovens where temperatures above the room ambient may be experienced. It is, if possible, better to mount the sensors on the opposite wall. This is, of course, dependant on the size of the protected area. LPG is heavier than air and will therefore drop, meaning the Gas sensor should be mounted 10 inches from the floor of the protected area. The LPG detectors at detection will go into alarm at 10% of the low explosion level. This will trigger isolation of the power supply to the solenoid and as such isolation of the gas supply. This can then be rectified by resolving the leak, allowing the sensor head to clear and resetting the attached Merlin panel.
URL
url
https://americangassafety.com/product/merlin-lpg-tft-gas-detector/
VERSION
version
2019
VOLTAGE
voltage
120VAC
WORK_PLANE_BASED
work plane-based
0
NAME
name
AGS Merlin Liquid Petroleum Gas Detector TFT
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions