??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Melitta
Description
MEL Cafina XT5
Bill of material
MEL XT5
VARIANTNAME
MEL XT5
VARANZAHLVONPOLEN
Number of poles
3
VARLEISTUNG
Power
3040 W
VARSICHERUNG
Fuse
16 A
VARSPANNUNG
Voltage
240
VARDURCHFLUSSZUWASSER
Flow water
0.33
VARDURCHMESSERABWASSER
Diameter wastewater
20.5 mm
VARDURCHMESSERZUWASSER
Diameter wastewater
19.1 mm
VARBREITE
Width
300 mm
VARHHE
Höhe
715 mm
VARTIEFE
Tiefe
580 mm
VARURL
URL
http://www.melitta-professional.de/
VARMODEL
Model
XT5
VARMANUFACTURER
Manufacturer
Melitta
VARDESCRIPTION
Description
Kaffeevollautomat
VARAUFSTELLGEWICHT
Aufstellgewicht
60 kg
ANZAHLVONPOLEN
Number of poles
3.000
LEISTUNG
Power
3040 W
SICHERUNG
Fuse
16 A
SPANNUNG
Voltage
240.000
DURCHFLUSSZUWASSER
Flow water
0.330
DURCHMESSERABWASSER
Diameter wastewater
20.500 mm
DURCHMESSERZUWASSER
Diameter wastewater
19.100 mm
BREITE
Width
300.000 mm
HHE
Höhe
715.000 mm
TIEFE
Tiefe
580.000 mm
URL
http://www.melitta-professional.de/
MODEL
Model
XT5
MANUFACTURER
Manufacturer
Melitta
DESCRIPTION
Description
Kaffeevollautomat
AUFSTELLGEWICHT
Aufstellgewicht
60 kg
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions