??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bota Systems
Description
MegaONE
Bill of material
BGL2ZQ4FP
ORDERNO
BGL2ZQ4FP
ACCELERATION
acceleration
±2g, 4g, 8g, 16g
ACCURACY
accuracy
< 2.0 %
COMMUNICATION
communication
CANopen over EtherCAT
CROSSTALK___
crosstalk***
< 2.0 %
GYROSCOPE
gyroscope
±250°/sec, ±500°/sec, ±1000°/sec, ±2000°/sec
IMU
imu
6 DoF IMU
INGRESS_PROTECTION
ingress protection
dustproof and water-resistant
NOISE_FREE_RESOLUTION__100_HZ__
noise free resolution (100 hz)*
0.75 N, 0.55 N, 0.030 Nm, 0.010 Nm
NON_LINEARITY
non-linearity
< 0.2 %
OPERATING_TEMPERATURE
operating temperature
0 – 55 Celsius
OVERLOAD
overload
20000 N, 26000 N, 320 Nm, 600 Nm
POWER_SUPPLY
power supply
9 – 48 V, 1.5W
RANGE
range
4000 N, 8000 N, 180 Nm, 180 Nm
SAMPLING_RATE
sampling rate
2000 Hz
SIGNAL_NOISE__
signal noise**
0.12 N, 0.09 N, 0.005 Nm, 0.0018 Nm
SIZE__DXL_
size (dxl)
116 x 64 mm
WEIGHT
weight
~1370g
NAME
name
BGL2ZQ4FP
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions