??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bota Systems
Description
MegaONE
Bill of material
ZRMLYO9J9
ORDERNO
ZRMLYO9J9
ACCELERATION
acceleration
--
ACCURACY
accuracy
< 2.0 %
COMMUNICATION
communication
Serial RS422 / USB
CROSSTALK___
crosstalk***
< 2.0 %
GYROSCOPE
gyroscope
--
IMU
imu
--
INGRESS_PROTECTION
ingress protection
dustproof and water-resistant
NOISE_FREE_RESOLUTION__100_HZ__
noise free resolution (100 hz)*
1.5 N, 1.1 N, 0.06 Nm, 0.02 Nm
NON_LINEARITY
non-linearity
< 0.2 %
OPERATING_TEMPERATURE
operating temperature
0 – 55 Celsius
OVERLOAD
overload
20000 N, 26000 N, 320 Nm, 600 Nm
POWER_SUPPLY
power supply
5 V, 1.0W
RANGE
range
4000 N, 8000 N, 180 Nm, 180 Nm
SAMPLING_RATE
sampling rate
800 Hz
SIGNAL_NOISE__
signal noise**
0.21 N, 0.15 N, 0.01 Nm, 0.0033 Nm
SIZE__DXL_
size (dxl)
116 x 64 mm
WEIGHT
weight
~1365g
NAME
name
ZRMLYO9J9
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions