??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Heatrae Sadia
Description
Megaflo-Commercial-Indirect
Bill of material
Megaflo-Commercial-Indirect
ORDERNO
Megaflo-Commercial-Indirect
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACCESSORIES
accessories
De-stratification loop kit (95:970:140), Pressure gauge (95:970:142), Temperature gauge (95:970:141)
ACCESSTYPE
accesstype
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
AUXILIARYCOILSURFACEAREA
auxiliarycoilsurfacearea
n/a
AUXILIARYCOILTYPE
auxiliarycoiltype
n/a
BARCODE
barcode
n/a
BOTTOMINSPECTIONHATCHHEIGHT
bottominspectionhatchheight
456
CATEGORY
category
n/a
CLEARANCEZONE
clearancezone
0
CODEPERFORMANCE
codeperformance
n/a
COLDWATERINLETHEIGHT
coldwaterinletheight
396
COLOR
color
n/a
CONNECTIONS
connections
All connections via BSP female parallel threaded pipe connections
CONSTITUENTS
constituents
n/a
CONTROLHOUSINGMATERIAL
controlhousingmaterial
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Unvented indirect hot water cylinders
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EFFECTIVECAPACITY
effectivecapacity
0
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
29400
ENDSHAPETYPE
endshapetype
n/a
ERPRATING
erprating
B
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
FIRSTCURVATURERADIUS
firstcurvatureradius
0
FIXING
fixing
Floor fixed
FLOWRATE
flowrate
≤100 L/min
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HEATUPTIME
heatuptime
21 minutes (minimum)
HEIGHT
height
1533.000
HOST
host
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcTankType
IFCEXPORTTYPE
ifcexporttype
STORAGE
IMMERSIONHEATEROPTIONS
immersionheateroptions
Single phase 6 kW element (95:970:155), Single phase 9 kW element (95:970:156), Three phase 12 kW element (95:970:144), Three phase 18 kW element (95:970:145), Three phase 24 kW element (95:970:146), Three phase 30 kW element (95:970:147), Three phase 36 kW element (95:970:148), Three phase 45 kW element (95:970:149)
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IPCODE
ipcode
n/a
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Heatrae Sadia
MANUFACTURERURL
manufacturerurl
www.heatraesadia.com
MASSUNIT
massunit
1
MATERIAL
material
Outer casing: Plastic-coated corrosion-proofed steel; Water container: Duplex stainless steel with internal air-gap system
MATERIALTHICKNESS
materialthickness
0
MODEL
model
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
MEGAFLO Commercial - 400i
NAME
name
Megaflo-Commercial-Indirect
NBSDESCRIPTION
nbsdescription
Indirect hot water storage cylinders, double feed
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-15-35/310
NBSTYPEID
nbstypeid
n/a
NOMINALCAPACITY
nominalcapacity
11.327
NOMINALCURRENT
nominalcurrent
0
NOMINALDEPTH
nominaldepth
1535.000
NOMINALFREQUENCYRANGE
nominalfrequencyrange
50, 60
NOMINALLENGTHORDIAMETER
nominallengthordiameter
872.000
NOMINALVOLTAGE
nominalvoltage
230, 240
NOMINALWIDTHORDIAMETER
nominalwidthordiameter
872.000
NUMBEROFPOLES
numberofpoles
0
OMNICLASS_NUMBER
omniclass number
23.65.35.11.11
OMNICLASS_TITLE
omniclass title
Storage Water Heaters
OPERATINGWEIGHT
operatingweight
505
OUTLETTEMPERATURERANGE
outlettemperaturerange
≤80°C
PART_TYPE
part type
0
PATTERNTYPE
patterntype
Vertical cylinder
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PRIMARYCOILSURFACEAREA
primarycoilsurfacearea
2.0 m²
PRIMARYCOILTYPE
primarycoiltype
22 mm diameter stainless steel
PRIMARYFLOWHEIGHT
primaryflowheight
711.000
PRIMARYRETURNHEIGHT
primaryreturnheight
496
PRODUCTINFORMATION
productinformation
www.heatraesadia.com/docs/36006144_issue_2.pdf
RADIUS
radius
425
RECOVERYTIME
recoverytime
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAFETYFEATURES
safetyfeatures
Temperature and pressure relief valve factory set to operate at 10 bar and 90°C, thermostat and thermal cut-out
SECONDARYRETURNHEIGHT
secondaryreturnheight
906
SECONDCURVATURERADIUS
secondcurvatureradius
0
SENSORPOCKET1HEIGHT
sensorpocket1height
1096
SENSORPOCKET2HEIGHT
sensorpocket2height
941
SENSORPOCKET3HEIGHT
sensorpocket3height
626.000
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cylinder
SHARED
shared
0
SIZE
size
1535 x 872 x 872 mm
SOLARCOILSURFACEAREA
solarcoilsurfacearea
n/a
SOLARCOILTYPE
solarcoiltype
n/a
STORAGEWATERHEATERMATERIAL
storagewaterheatermaterial
SUPPLYPRESSURERANGE
supplypressurerange
1.5-25.0 bar
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TEMPERATUREPRESSURERELIEFVALVEHEIGHT
temperaturepressurereliefvalveheight
1096.000
THERMALINSULATION
thermalinsulation
100 mm thick CFC/HCFC free (ODP zero) polyurethane
THIRDPARTYCERTIFICATION
thirdpartycertification
n/a
TOPINSPECTIONHATCHHEIGHT
topinspectionhatchheight
811
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
90-90-87/421
UNICLASS2015DESCRIPTION
uniclass2015description
Indirect hot water storage cylinders, double feed
UNICLASS2015REFERENCE
uniclass2015reference
Pr_60_50_20_21
UNICLASS2015VERSION
uniclass2015version
Products v1.1
URL
url
USAGECURRENT
usagecurrent
0
VALVEMATERIAL
valvematerial
VENT_CONNECTION
vent connection
1
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
30
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
850
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions